Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsWrenches147-2059: Valve Lash Adjusting Torque Wrench
Home
Workshop SuppliesToolsWrenches
147-2059: Valve Lash Adjusting Torque Wrench
147-2059: Valve Lash Adjusting Torque Wrench

Cat® Valve Lash Adjusting Torque Wrench to accurately set and apply the required torque for adjusting the valve lash

Brand: Cat

Product Images
147-2059: Valve Lash Adjusting Torque Wrench
147-2059: Valve Lash Adjusting Torque Wrench
147-2059: Valve Lash Adjusting Torque Wrench
147-2059: Valve Lash Adjusting Torque Wrench

Cat® Valve Lash Adjusting Torque Wrench to accurately set and apply the required torque for adjusting the valve lash

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Valve Lash Adjusting Torque Wrench provides the torque for adjusting the valve lash accurately. It is made of durable material to ensure its strength, durability, and reliability over extended use. It ensures the adjusting nut or screw is tightened to the correct specification and prevents over-tightening or under-tightening.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Ensures proper valve operation, reducing valve noise, and improving engine efficiency

Applications:
The Valve Lash Adjusting Torque Wrench ensures the correct amount of torque to the adjusting screw on the rocker's arm. By using a valve lash adjusting torque wrench, mechanics and engine enthusiasts can accurately adjust the valve lash to the specifications.

The Valve Lash Adjusting Torque Wrench provides the torque for adjusting the valve lash accurately. It is made of durable material to ensure its strength, durability, and reliability over extended use. It ensures the adjusting nut or screw is tightened to the correct specification and prevents over-tightening or under-tightening.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Ensures proper valve operation, reducing valve noise, and improving engine efficiency

Applications:
The Valve Lash Adjusting Torque Wrench ensures the correct amount of torque to the adjusting screw on the rocker's arm. By using a valve lash adjusting torque wrench, mechanics and engine enthusiasts can accurately adjust the valve lash to the specifications.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 488.95
Length (in): 19.25
Weight (kg): 1.02
Weight (lb): 2.248
Material: Carbon Steel
Units of MeasureUSMetric
Length (mm): 488.95
Length (in): 19.25
Weight (kg): 1.02
View More
Compatible Models
Compatible Models
Generator Set
3508B
View More
Generator Set
3508B
Warranty Information
Return Policy
Frequently bought together
147-2059147-2059
147-2056147-2056
147-5482147-5482
View All Parts
DescriptionSpecifications
Description for part number 147-2059

The Valve Lash Adjusting Torque Wrench provides the torque for adjusting the valve lash accurately. It is made of durable material to ensure its strength, durability, and reliability over extended use. It ensures the adjusting nut or screw is tightened to the correct specification and prevents over-tightening or under-tightening.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Ensures proper valve operation, reducing valve noise, and improving engine efficiency

Applications:
The Valve Lash Adjusting Torque Wrench ensures the correct amount of torque to the adjusting screw on the rocker's arm. By using a valve lash adjusting torque wrench, mechanics and engine enthusiasts can accurately adjust the valve lash to the specifications.

View More
Specifications for part number 147-2059

Units of Measure

USMetric
Length (mm): 488.95
Length (in): 19.25
Weight (kg): 1.02
Weight (lb): 2.248
Material: Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert