Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers149-8793: WASHER
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
149-8793: WASHER
149-8793: WASHER

Brand: Cat

Product Images
149-8793: WASHER
149-8793: WASHER

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 149-8793
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 149-8793

Units of Measure

USMetric
Outside Diameter (mm): 22.22
Washer Type: Bevel
Material: Carbon Steel
Thickness (in): 0
Inside Diameter (mm): 23.81
Inside Diameter (in): 0.937
Thickness (mm): 0.00
Outside Diameter (in): 0.875
View More
Compatible Models for part number 149-8793

GENERATOR

SR4B

GEN SET ENGINE

3512 3512B 3508B 3516 3516B 3508 G3516B

POWER MODULE

PM3508 PM3516 PM3512 PMG3516

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert