Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings162-2254: 14.70mm Outer Diameter Flat Face Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
162-2254: 14.70mm Outer Diameter Flat Face Seal
162-2254: 14.70mm Outer Diameter Flat Face Seal

Split Flat Face Seal

Brand: Cat

Product Images
162-2254: 14.70mm Outer Diameter Flat Face Seal
162-2254: 14.70mm Outer Diameter Flat Face Seal
162-2254: 14.70mm Outer Diameter Flat Face Seal
162-2254: 14.70mm Outer Diameter Flat Face Seal
162-2254: 14.70mm Outer Diameter Flat Face Seal

Split Flat Face Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 162-2254
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 162-2254

Units of Measure

USMetric
Cross Section Width (in): 0.06
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 4.2
Cross Section Width (mm): 1.5
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 14.7
Inside Diameter (in): 0.58
Cross Section Height (in): 0.17
View More
Compatible Models for part number 162-2254

WHEEL SAW

SW380 SW480

BUCKET

BUCKET HYD BUCKET

QUICK COUPLER

TRS23 TRS10 TRS14 TRS18 TRS6

CRUSHER

VHC-30 VHC-40 VHC-50 CR3 P325 P315 P335 P360

GRAPPLE-ORANGE PEEL

GSH15B GSH9B GSH20B GSH15-60 GSH15-80 GSH22 GSH20 GSH15

MATERIAL HANDLER

MH3037 MH3049 MH3059

OFF HIGHWAY TRUCK

777 775 773 777G

ROTARY CUTTER

RC10 RC15

HYDRAULIC SHOVEL

6020B 6040 6030 6060

MINI HYD EXCAVATOR

308 309 301.7D

ASPHALT PAVER

AP-655D BG-2455D AP-1000D AP-300D AP300F BG-260D AP355 AP-1055D BG600D AP-600D AP-255E AP300 AP355F BG655D

HAMMER

H110 GC S H130GC S H180GC H160 GC S H130GC H115GC H120GC B35 B30 H115 GC H110GC S H115GC S H160GC H110GC H180 GC S H140GC H140GC S

OEM MOB HYD PWR UNIT

336MHPU

HARVESTER HEAD

SAT323 SAT422DB SAT322 SAT322T SAT318 SAT223 SAT214 SAT323TSC SAT323T SAT322TSC SAT318TSC SAT318T

QUICK COUPLER-MWL HPL

PW2709 PW2708

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

SHEAR-DEMOLITION/SCRAP

VHS-50/3 VHS-70 S340 VHS-60 VHS-50 S320B S325 S320 VHS-40 VHS-30 S305 S365B S365C VHS-10 S340B VHS-60/4 VHS-60/3 S385C S385B VHS-70/3 VHS-70/4 VHS-40/3 S390 S325B VHS-30/3 S365

EXCAVATOR

340MHPU 336 MHPU 350 OEM 336

PULVERIZER

P225 P215 P235 VHP-50 VHP-40 VHP-30

VIBRATORY COMPACTOR

CB-64 CB-54 CB-564D CD-54 CB-434D CB-534D

SHOVEL

6040

MOBILE HYD POWER UNIT

340D2 L 336D L 336F 349D2

WORK TOOL

TRS26 TRS20 TRS17 TRS12 TRS8 TRS4

MULTI PROCESSOR

VT50 VT60 VT30 VT40 MP40 MP20 MP30 MP15

MIXING BUCKET

MB200 MB250

RECLAIMER MIXER

RM400

COLD PLANER

PC412B PC205 PM820 PM825 PM822 PM620 PM622

MULCHING HEAD

HM825 HM112 HM115 HM215C HM115C MD-250 HM418C HM416 HM418 HM112C HM518 HM215 HM415B HM415C HM315B HM315C HM316

WHEEL LOADER

972G 972H 980 962M 980G II 980XE 966H 966G 972G II 980H 980G 966G II

ROAD RECLAIMER

RM400

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

SHEAR

S3

ARTICULATED TRUCK

730 EJECTOR 725 730 735

SKID STEER LOADER

226D3 236D3 232D3

SHEAR-STRAIGHT

S465 S440 S490

PNEUMATIC COMPACTOR

PS-360B PS-360C

ASPHALT SCREED

AS3143 AS3173

TRUCK

773G LRC 773G 773G OEM 775G 777G 775G OEM 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert