Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits163-6223: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
163-6223: Hydraulic Cylinder Seal Kit
163-6223: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
163-6223: Hydraulic Cylinder Seal Kit
163-6223: Hydraulic Cylinder Seal Kit
163-6223: Hydraulic Cylinder Seal Kit
163-6223: Hydraulic Cylinder Seal Kit
163-6223: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4J-3420: 127mm Bore Diameter Piston Guide
4J-3420: 127mm Bore Diameter Piston GuideQuantity: 1
8T-8394: 63.5mm Inner Diameter Wear Ring
8T-8394: 63.5mm Inner Diameter Wear RingQuantity: 1
5J-5020: Two Piece Seal
5J-5020: Two Piece SealQuantity: 1
2K-4096: 120.11mm Internal Diameter Rubber Backup Ring
2K-4096: 120.11mm Internal Diameter Rubber Backup RingQuantity: 1
289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup Seal
289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
5F-3144: 3.53 x 120.24mm 75A NBR O-Ring
5F-3144: 3.53 x 120.24mm 75A NBR O-RingQuantity: 1
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper SealQuantity: 1
289-2937: Seal Assembly-Buffer
289-2937: Seal Assembly-BufferQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 163-6223

We are still working on adding a specification for this part.

Compatible Models for part number 163-6223

UNDERGROUND ART TRUCK

AD55B AD45B AD60 AD45 AD55 AD63 AE40 AD40

LOAD HAUL DUMP

R3000H R1300 R2900 R1700 II R2900G R1700G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert