Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityWindows & Glass167-7036: 1008.10mm Height Safety Glass
Home
CabsCab VisibilityWindows & Glass
167-7036: 1008.10mm Height Safety Glass
167-7036: 1008.10mm Height Safety Glass

Cat® Side Glass (LH)

Brand: Cat

Product Images
167-7036: 1008.10mm Height Safety Glass
167-7036: 1008.10mm Height Safety Glass
167-7036: 1008.10mm Height Safety Glass
167-7036: 1008.10mm Height Safety Glass
167-7036: 1008.10mm Height Safety Glass

Cat® Side Glass (LH)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
167-7036167-7036
178-5573178-5573
178-5574178-5574
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 167-7036
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 167-7036

Units of Measure

USMetric
Overall Length (mm): 1,008
Overall Width (mm): 339
Thickness (mm): 4
Overall Length (in): 39.69
Overall Width (in): 13.35
Thickness (in): 0.16
Material: Polycarbonate Plastic
View More
Compatible Models for part number 167-7036

WHEELED EXCAVATOR

M325C MH M315C M315D M322D MH M316C M316D M313C M313D W345C MH M318D MH M322D M322C M330D M318D M318C M318C MH

FRONT SHOVEL

385C

EXCAVATOR

311D LRR 312D L 320C L 345D L 349D L 330D MH 385C L 329D L 325D L 320C 320D 336D 312C 324D 312D 349D2 L 349D2 319D L 315D L 325D MH M325D MH 320D LRR 365C L MH 315C 320C FM 385C L MH 330C L 336D L 320D L 312C L 345C L 318C 325C L 320D FM 330D 320D RR 322C 319D LN 323D L 330C MH 345C MH M325D L MH 329D 349D 324D L 330D L 365C 385C 325C 325D 345C 345D

MOBILE HYD POWER UNIT

329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert