Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesAbrasivesAbrasive Wheels174-8906: 0.89mm Thick Cut Off Wheel
Home
Workshop SuppliesAbrasivesAbrasive Wheels
174-8906: 0.89mm Thick Cut Off Wheel
174-8906: 0.89mm Thick Cut Off Wheel

Cat® 0.89mm Thick Cut Off Wheel delivers consistent and reliable results, helping operators complete their cutting tasks precisely and efficiently

Brand: Cat

Product Images
174-8906: 0.89mm Thick Cut Off Wheel
174-8906: 0.89mm Thick Cut Off Wheel

Cat® 0.89mm Thick Cut Off Wheel delivers consistent and reliable results, helping operators complete their cutting tasks precisely and efficiently

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 174-8906

Units of Measure

USMetric
Outer Diameter (mm): 101.6
Outer Diameter (in): 4
Inner Diameter (mm): 6.35
Inner Diameter (in): 0.25
Thickness (mm): 0.89
Thickness (in): 0.035
Weight (kg): 0.02
Weight (lb): 0.044
Grit: A60
Hole Size (in): 1/4
Maximum Operating Speed (RPM): 20,000
Dimensions (in): 4 x 1/32
Dimensions (mm): 101 x 1
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert