To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws183-7121: M10-1.5 x 35mm Hex Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws183-7121: M10-1.5 x 35mm Hex Head Bolt
183-7121: M10-1.5 x 35mm Hex Head Bolt
Product Images
183-7121: M10-1.5 x 35mm Hex Head Bolt
Cat® Hex Head Bolt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 183-7121
Units of Measure
USMetric
Bolt Length (in): 1.378
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 35
Bolt Type: Hex Head
Coating: Zinc Flake-Black
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: Steel,Alloy Zinc,Low Alloy Steel
Material Description: Cat Class 11.9. Head Marking - 11.9 (1170 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M10-1.5
Pitch (mm): 1.5
Hand of Thread: RH
Thread Size (mm): MJ10
Class or Grade: Cat/ISO 898-1 Class 11.9
Locking Feature: None
Hex Size (mm): 16
View More
Compatible Models for part number 183-7121
MATERIAL HANDLER
MH3049
MOTOR GRADER
24H 160H 163H 140H 143H 120K 2
TRACK-TYPE TRACTOR
D6 D5 D9R D6N LGP D6R II D10T D5K2 XL D7R II D6N XL D6N D7E LGP D7E
WHEEL SKIDDER
535D 525D
ASPHALT PAVER
AP355F
MINI HYD EXCAVATOR
307 303.5E 308E2SR 303.5E2
TRACK FELLER BUNCHER
541 551 552
MARINE ENGINE
C9.3
PIPELAYER
583T PL61
RENEWABLE ENERGY
PGS1260 HD
EXCAVATOR
336E LN 330D MH 312C 324D 352 350 320D2 355 318D2 L 318D2 315 315C 312C L 320D2 L 324D L 336E L 320 GC
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Application: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 183-7121
Units of Measure
USMetric
Bolt Length (in): 1.378
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 35
Bolt Type: Hex Head
Coating: Zinc Flake-Black
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: Steel,Alloy Zinc,Low Alloy Steel
Material Description: Cat Class 11.9. Head Marking - 11.9 (1170 MPa Ultimate Tensile Strength)
Thread Size (in - TPI) (in): M10-1.5
Pitch (mm): 1.5
Hand of Thread: RH
Thread Size (mm): MJ10
Class or Grade: Cat/ISO 898-1 Class 11.9
Locking Feature: None
Hex Size (mm): 16
View More
Compatible Models for part number 183-7121
MATERIAL HANDLER
MH3049
MOTOR GRADER
24H 160H 163H 140H 143H 120K 2
TRACK-TYPE TRACTOR
D6 D5 D9R D6N LGP D6R II D10T D5K2 XL D7R II D6N XL D6N D7E LGP D7E
WHEEL SKIDDER
535D 525D
ASPHALT PAVER
AP355F
MINI HYD EXCAVATOR
307 303.5E 308E2SR 303.5E2
TRACK FELLER BUNCHER
541 551 552
MARINE ENGINE
C9.3
PIPELAYER
583T PL61
RENEWABLE ENERGY
PGS1260 HD
EXCAVATOR
336E LN 330D MH 312C 324D 352 350 320D2 355 318D2 L 318D2 315 315C 312C L 320D2 L 324D L 336E L 320 GC
Cat® A Hard Washer designed for M10 fastener prevents the fastener from sinking into the material and distributes the load more evenly.
Check Price
6V-7744: M10 x 1.5mm Cone Lock Nut
Metric
Check Price
198-4777: M10 ID Steel Flat Washer
Cat® Black Colored Hard Washer for Magnetic Switches and Hydraulic Hoses
Check Price
8T-4121: M10 ID Steel Flat Washer
Cat®Flat Washer (Clutch,Brake,Transmission)
Check Price
8T-0389: M10 x 1.5mm Hex Lock Nut
Cat® M10 Steel Hexagonal Lock Nut with Nylon Insert
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.