Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings188-0450: 95.221mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
188-0450: 95.221mm Outside Diameter Sleeve Bearing
188-0450: 95.221mm Outside Diameter Sleeve Bearing

Cat® 95.221mm Outside Diameter 15mm Long Sleeve Bearing for Housing Water Pump in Cooling System

Brand: Cat

Product Images
188-0450: 95.221mm Outside Diameter Sleeve Bearing
188-0450: 95.221mm Outside Diameter Sleeve Bearing
188-0450: 95.221mm Outside Diameter Sleeve Bearing
188-0450: 95.221mm Outside Diameter Sleeve Bearing
188-0450: 95.221mm Outside Diameter Sleeve Bearing

Cat® 95.221mm Outside Diameter 15mm Long Sleeve Bearing for Housing Water Pump in Cooling System

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
188-0450188-0450
188-0449188-0449
292-5982292-5982
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 188-0450
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 188-0450

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Aluminum,Steel Backed Aluminum Bearing
Inside Diameter (mm): 89
Outside Diameter (mm): 95
Overall Length (mm): 15
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 3.51
Outside Diameter (in): 3.75
Overall Length (in): 0.59
View More
Compatible Models for part number 188-0450

GEN SET ENGINE

3612 3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3608 G3612 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert