Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components1T-1657: Carrier-Bearing
Home
DrivetrainTorque Converters & ComponentsTorque Converter Components
1T-1657: Carrier-Bearing
1T-1657: Carrier-Bearing

Cat® Bearing Carrier

Brand: Cat

Product Images
1T-1657: Carrier-Bearing
1T-1657: Carrier-Bearing
1T-1657: Carrier-Bearing
1T-1657: Carrier-Bearing
1T-1657: Carrier-Bearing

Cat® Bearing Carrier

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1T-1657
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1T-1657

Units of Measure

USMetric
Material Description: Cast Iron
Outside Diameter (mm): 242.862
Inside Diameter (mm): 94.54
Length (mm): 165.12
Outside Diameter (in): 9.561
Inside Diameter (in): 3.722
Length (in): 6.500
Material: Gray (Flake) Iron
View More
Compatible Models for part number 1T-1657

POWER MODULE

TR43-C18L

EJECTOR TRUCK

D400E II

OFF HIGHWAY TRUCK

775 773

MOTOR GRADER

24H 24M

OEM SOLUTIONS

3412C

WHEEL LOADER

988F II 988F

ARTICULATED TRUCK

D350E D400E II D350E II D400 D35HP D400E D40D D400D

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C 773E 775D 775B

TRUCK

69D 773E 773D 775F 773F 773G LRC 775G OEM 775G LRC 773G OEM 769D 769C 775E 773B 775D

POWERTRAIN

TR43M44-C13B

TRACTOR

772B 768C

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert