Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins207-9785: 43.50mm Long Clevis Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
207-9785: 43.50mm Long Clevis Pin
207-9785: 43.50mm Long Clevis Pin

Clevis Pin

Brand: Cat

Product Images
207-9785: 43.50mm Long Clevis Pin
207-9785: 43.50mm Long Clevis Pin
207-9785: 43.50mm Long Clevis Pin
207-9785: 43.50mm Long Clevis Pin
207-9785: 43.50mm Long Clevis Pin

Clevis Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 207-9785
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 207-9785

Units of Measure

USMetric
Type: Cross Hole
Material: Steel,Low Alloy Steel,Alloy Zinc
Coating: Zinc Plated
Length (mm): 40
Pin Diameter (mm): 9.5
Head Diameter (mm): 14
Head Height (mm): 4
Length (in): 1.56
Pin Diameter (in): 0.374
Head Diameter (in): 0.55
Head Height (in): -
Pin Length (mm): 39.5
View More
Compatible Models for part number 207-9785

MULTI TERRAIN LOADER

267 277B 277C 257B 297C 257 287C2 247 287 277C2 247B3 267B 287C 287B 247B 277 257B3

COMPACT TRACK LOADER

289C 279C2 299C 279C 259B3 289C2

SKID STEER LOADER

242B3 226B 246B 246C 236 232 236B3 232B 252B 272C 246 242 262 226B3 248B 216B 268B 236B 216 256C 252 252B3 216B3 242B 262B 262C 226 262C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert