Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwarePinsOther Pins8L-5188: 65.78mm Long Pan Head Pin
BackHome
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
8L-5188: 65.78mm Long Pan Head Pin
8L-5188: 65.78mm Long Pan Head Pin
Product Images
8L-5188: 65.78mm Long Pan Head Pin
8L-5188: 65.78mm Long Pan Head Pin
8L-5188: 65.78mm Long Pan Head Pin
8L-5188: 65.78mm Long Pan Head Pin
8L-5188: 65.78mm Long Pan Head Pin

Cat® Pin (Lever Link)

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 8L-5188
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8L-5188

Description:
Cat lever link pins connect lever links to the finger lever and sliding sleeves in sliding sleeve and twin disc clutch assemblies.

Attributes:
Lever link pin

Application:
Used in sliding sleeve and twin disc assemblies of Cat clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8L-5188

Units of Measure

USMetric

Material Description: Steel

Outside Diameter (mm): 17.8

Notes: Pin Diameter: 14.2621, Length to Cross Hole: 59.97

Pin Length - B (in): 65.786

Head Height (mm): 4.826

Length (in): 2.8

Head Diameter (mm): 19.05

Cross Holes: 5

Outside Diameter (in): 0.7

Length (mm): 71.1

View More
Compatible Models for part number 8L-5188

MULTI TERRAIN LOADER

267 277B 267B 287B 257B 247B 277

GEN SET ENGINE

3508 3512 3516

MARINE ENGINE

3516

SKID STEER LOADER

248B 226B 216B 268B 236B 216 236 242B 232B 252B 226 246

INDUSTRIAL ENGINE

D348 D398B 3508 3512 D398 3412 D399 D379 D379B 3516

LOAD HAUL DUMP

R1700

GAS ENGINE

G399

LOAD, HAUL, DUMP

R1700K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert