Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves209-3565: 60mm Length Steel Coated With Rubber Seal
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
209-3565: 60mm Length Steel Coated With Rubber Seal
209-3565: 60mm Length Steel Coated With Rubber Seal

Cat® Seal

Brand: Cat

Product Images
209-3565: 60mm Length Steel Coated With Rubber Seal
209-3565: 60mm Length Steel Coated With Rubber Seal
209-3565: 60mm Length Steel Coated With Rubber Seal
209-3565: 60mm Length Steel Coated With Rubber Seal
209-3565: 60mm Length Steel Coated With Rubber Seal

Cat® Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Service component for the pump control valve group that controls oil flow to an actuation device for adjustment of piston pump displacement.

Attributes:
• Material: FPM/FKM Rubber over Steel
• Overall Length: 60 mm (2.362 in)
• Overall Width: 41 mm (1.614 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Service component for the pump control valve group that controls oil flow to an actuation device for adjustment of piston pump displacement.

Attributes:
• Material: FPM/FKM Rubber over Steel
• Overall Length: 60 mm (2.362 in)
• Overall Width: 41 mm (1.614 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Rubber over Steel
Overall Length (mm): 60
Overall Width (mm): 41
Overall Length (in): 2.362
Overall Width (in): 1.614
Units of MeasureUSMetric
Material Description: Rubber over Steel
Overall Length (mm): 60
Overall Width (mm): 41
View More
Compatible Models
Compatible Models
Paving Compactor
C13 MARINECB2.7CB2.5CC2.7MG630CB-22B
Generator Set
3508B
Rotary Mixer
RM500BRM800
Reclaimer Mixer
RM400RM800RM500B
Soil Compactor
CS12 GCCP68BCP56BCP11CP12CP13CP14CP16CP17CS20CS64BCS76BCS10CS11CS12CS13CS13 GCCS14CS16CS17CS19CS74BCS56BCS68BCS10 GCCP12 GCCS66BCS78BCS54BCP13 GCCP74BCS11 GC
Material Handler
MH3022MH3024
Cold Planer
PM312PM313PM310PR-1000PM820PM825PM822PM620PR-1000CPM622
Hydraulic Shovel
604060306060
Compact Wheel Loader
906H2907H2901C903902901902C908902C2906903C2906H903D903C901C2908H2907H908H
Asphalt Compactor
CB2.7 GCCB7CB22BCC2.7 GCCB10
Road Reclaimer
RM800RM400RM600RM500BRM500
Track-Type Tractor
D6T LGPD5K LGPD10D11D3K2 XLD5R LGPD4K XLD9 GCD6K2 XLD6T XWD3GD6T XLD6K2 LGPD4GD5R2D6N OEMD5R XLD3K XLD5GD6N XLD6TD6ND6KD6K LGPD9D4D4K LGPD4K2 LGPD6K XLD6N LGPD5K2 LGPD6K2D3K2 LGPD5K XLD5K2 XLD4K2 XLD3K LGP
Engine - Machine
C32
Asphalt Paver
AP-1000EAP-300DAP300FBG1055EAP355AP-1055EAP-255EAP300AP355FBG1000E
Utility Compactor
CB4.4CB4.0CB2.5 GCCB2.7CB2.5CB2.9CC2.6CC2.7CC2.7 GCCB2.7 GC
Pipelayer
PL83PL87PL72
Wheeled Excavator
M313-07M315D2M322D MHM314MH3026M315MH3024M318DM318CM320M318FM318M319M316M317M320FM314-07M324D2 MHM318D MHM323FM322D2M322FM322DM322CM318C MHM315CM315DM317D2M316CM316FM316DM320D2M313CM313DM322D2 MHM314F
Industrial Engine
C4.4
Excavator
M315FM317FM318FM312M315M318M320
Compactor
CB-34B XWCB7CD10CCS9CB-24BCB10CB-36BCB-22BCB-34BCC-24BCB-32BCC-34BCD8
Vibratory Compactor
CB10CS-56CS11 GCCS-54CS78BCS-44BCS-56BCS-68BCS54BCP-533DCP-533CCP-533ECS7CB-64CD-44BCS-663ECS-54BCB-54CS-66BCS-78BCB-224CCS-531DCB-564DCS-79BCP-663ECP12CS-64BCS-76BCD-54CB-214CCS-533CCS-533DCP74BCS-533ECP-54BCP7CS-76CS-74CS68BCS56BCS-74BCB-44BCB-434BCB-434DCB-434CCP-563ECP-563DCP-563CCS-64CS79BCP-56BCP-68BCP-44BCP-64CB-54BCS512 GCCP-54CP-56CP-573ECP54BCB-534CCP-74BCB-534DCP11 GCCB-535BCS-583ECS-583CCS-583DCP76BCC4.0CS74BCB-634CCB-634DCS10 GCCS-573CCS-573DCS-573ECS-683ECS12CS14CP-76CB4.0CS-563CCS-563DCB4.4CS-563ECP12 GCCP-74CP68BCD-54BCP56B
Shovel
6040
Petroleum Package
CX31-C15ICX35-P800TH35-E81CX31-P600-TH31-E61
View More
Paving Compactor
C13 MARINECB2.7CB2.5CC2.7MG630CB-22B
Warranty Information
Return Policy
Parts diagram for 209-3565
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert