Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits20R-0641: Cat® Reman Engine Overhaul Kit HEUI-Powerpack-C7
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits20R-0641: Cat® Reman Engine Overhaul Kit HEUI-Powerpack-C7
20R-0641: Cat® Reman Engine Overhaul Kit HEUI-Powerpack-C7

Discover premium heui fuel system with Cat's trusted solutions. Designed for high durability and efficiency in every application.

Brand: Cat

Product Images
20R-0641: Cat® Reman Engine Overhaul Kit HEUI-Powerpack-C7
20R-0641: Cat® Reman Engine Overhaul Kit HEUI-Powerpack-C7
20R-0641: Cat® Reman Engine Overhaul Kit HEUI-Powerpack-C7
20R-0641: Cat® Reman Engine Overhaul Kit HEUI-Powerpack-C7
20R-0641: Cat® Reman Engine Overhaul Kit HEUI-Powerpack-C7

Discover premium heui fuel system with Cat's trusted solutions. Designed for high durability and efficiency in every application.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

235-9651: M8-1.25 x 61mm Hex Socket Head Bolt
235-9651: M8-1.25 x 61mm Hex Socket Head BoltQuantity: 12
249-5294: Sensor Wiring Harness
249-5294: Sensor Wiring HarnessQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
227-5904: 3 x 104mm 75A FKM O-Ring
227-5904: 3 x 104mm 75A FKM O-RingQuantity: 1
248-2169: 34.5MPa Steel Pressure Sensor
248-2169: 34.5MPa Steel Pressure SensorQuantity: 1
20R-6642: Cat® Reman Injector Pump Kit
20R-6642: Cat® Reman Injector Pump KitQuantity: 1
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
20R-8057: Cat® Reman Fuel Injector
20R-8057: Cat® Reman Fuel InjectorQuantity: 6
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 2
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-0641
Horsepower Range: 190 - 210
View More
Compatible Models for part number 20R-0641

TRUCK ENGINE

C7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced