Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits210-2154: Torque Converter Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits210-2154: Torque Converter Overhaul Gasket Kit
210-2154: Torque Converter Overhaul Gasket Kit

Cat® Torque Converter Overhaul Gasket Kit includes gaskets and seal O-rings, prevents the ingress of contaminants, and maintains optimal fluid levels

Brand: Cat

Product Images
210-2154: Torque Converter Overhaul Gasket Kit
210-2154: Torque Converter Overhaul Gasket Kit

Cat® Torque Converter Overhaul Gasket Kit includes gaskets and seal O-rings, prevents the ingress of contaminants, and maintains optimal fluid levels

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3P-7613: 417.96mm Inner Diameter Internal Seal Ring
3P-7613: 417.96mm Inner Diameter Internal Seal RingQuantity: 1
3P-7612: 3.12mm Thick External Seal Ring
3P-7612: 3.12mm Thick External Seal RingQuantity: 4
3P-7570: 3.12mm Thick External Seal Ring
3P-7570: 3.12mm Thick External Seal RingQuantity: 1
3F-5792: 3.53 x 129.77mm 75A NBR O-Ring
3F-5792: 3.53 x 129.77mm 75A NBR O-RingQuantity: 2
6V-1179: 72.62mm Inner Diameter O-Ring Seal
6V-1179: 72.62mm Inner Diameter O-Ring SealQuantity: 1
8P-6292: 449.41mm Inner Diameter Internal Seal Ring
8P-6292: 449.41mm Inner Diameter Internal Seal RingQuantity: 3
8E-4929: 0.8mm Thick Planetary Case Cover Gasket
8E-4929: 0.8mm Thick Planetary Case Cover GasketQuantity: 1
8E-4925: 1.6mm Thick Planetary Case Cover Gasket
8E-4925: 1.6mm Thick Planetary Case Cover GasketQuantity: 1
8P-9569: 307.03mm Inner Diameter Internal Seal Ring
8P-9569: 307.03mm Inner Diameter Internal Seal RingQuantity: 1
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 2
4F-7391: 32.92mm Inner Diameter Seal O Ring
4F-7391: 32.92mm Inner Diameter Seal O RingQuantity: 1
5F-3144: 3.53 x 120.24mm 75A NBR O-Ring
5F-3144: 3.53 x 120.24mm 75A NBR O-RingQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 11
8F-0212: 31.47mm Inside Diameter Seal-O-Ring
8F-0212: 31.47mm Inside Diameter Seal-O-RingQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 4
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 14
9M-5024: 3.53 x 209.14mm 75A NBR O-Ring
9M-5024: 3.53 x 209.14mm 75A NBR O-RingQuantity: 1
5H-5672: 113.66mm Inner Diameter Seal O Ring
5H-5672: 113.66mm Inner Diameter Seal O RingQuantity: 2
5S-3618: Transmission Output Gear Lock in Power Train
5S-3618: Transmission Output Gear Lock in Power TrainQuantity: 4
8F-6230: 228.19mm Inside Diameter Seal-O-Ring
8F-6230: 228.19mm Inside Diameter Seal-O-RingQuantity: 2
8E-7249: 0.8mm Thick Planetary Case Cover Gasket
8E-7249: 0.8mm Thick Planetary Case Cover GasketQuantity: 1
8M-8282: 13.87mm Inside Diameter Seal-O-Ring
8M-8282: 13.87mm Inside Diameter Seal-O-RingQuantity: 1
3B-8453: 18.42mm Inner Diameter Seal O Ring
3B-8453: 18.42mm Inner Diameter Seal O RingQuantity: 3
100-4083: SEAL KIT
100-4083: SEAL KITQuantity: 5
4L-9564: 81.92mm Inside Diameter Seal-O-Ring
4L-9564: 81.92mm Inside Diameter Seal-O-RingQuantity: 3
8M-8997: 18.77mm Inside Diameter Seal-O-Ring
8M-8997: 18.77mm Inside Diameter Seal-O-RingQuantity: 2
7X-1548: 454.91mm Inside Diameter Seal-O-Ring
7X-1548: 454.91mm Inside Diameter Seal-O-RingQuantity: 1
5F-0149: 91.44mm Inner Diameter Seal O Ring
5F-0149: 91.44mm Inner Diameter Seal O RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 1
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 4
148-9643: 194mm Outer Diameter Seal Ring
148-9643: 194mm Outer Diameter Seal RingQuantity: 2
Showing 1 to 32 of 56Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 210-2154

We are still working on adding a specification for this part.

Compatible Models for part number 210-2154

WHEEL DOZER

844

WHEEL LOADER

990 990 II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced