Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits233-9204: STANDARD SIZE Hydraulic Cylinder SEAL KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
233-9204: STANDARD SIZE Hydraulic Cylinder SEAL KIT
233-9204: STANDARD SIZE Hydraulic Cylinder SEAL KIT

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
233-9204: STANDARD SIZE Hydraulic Cylinder SEAL KIT
233-9204: STANDARD SIZE Hydraulic Cylinder SEAL KIT
233-9204: STANDARD SIZE Hydraulic Cylinder SEAL KIT
233-9204: STANDARD SIZE Hydraulic Cylinder SEAL KIT
233-9204: STANDARD SIZE Hydraulic Cylinder SEAL KIT

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

226-8202: 36.02mm Inner Diameter Double Lip Wiper Seal
226-8202: 36.02mm Inner Diameter Double Lip Wiper SealQuantity: 1
167-2186: Seal Assembly-Buffer
167-2186: Seal Assembly-BufferQuantity: 1
175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-RingQuantity: 1
4T-6780: 38.10mm Internal Diameter Plastic Ring
4T-6780: 38.10mm Internal Diameter Plastic RingQuantity: 1
439-2696: 6.50mm Width Plastic U Cap Seal
439-2696: 6.50mm Width Plastic U Cap SealQuantity: 1
4J-9225: 63.30mm Internal Diameter Rubber Backup Ring
4J-9225: 63.30mm Internal Diameter Rubber Backup RingQuantity: 1
8J-0112: 69.85mm Bore Diameter Piston Wear Ring
8J-0112: 69.85mm Bore Diameter Piston Wear RingQuantity: 1
5J-7010: Cylinder Expander Seal
5J-7010: Cylinder Expander SealQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 233-9204

We are still working on adding a specification for this part.

Compatible Models for part number 233-9204

INTEGRATED TOOLCARRIER

IT18F IT24F IT28G IT28F

BUCKET

BUCKET

MOTOR GRADER

12H NA 12H 12G 12M 120H 120G 163H 135H NA 12M 2 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 120H NA 160M 140M 3 AWD 140H NA 130G 140M 2 140H ES 143H 135H 160H NA 120M 2

COMPACT WHEEL LOADER

908 906

WHEEL LOADER

938G II 918F 928H 928G 924F 924H 924G 924GZ 938G 928HZ 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert