Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesAbrasivesAbrasive Wheels236-8066: Thin Cut Abrasive Cutting Wheel
Home
Workshop SuppliesAbrasivesAbrasive Wheels
236-8066: Thin Cut Abrasive Cutting Wheel
236-8066: Thin Cut Abrasive Cutting Wheel

Thin Cut Abrasive Cutting Wheel

Brand: Cat

Product Images
236-8066: Thin Cut Abrasive Cutting Wheel
236-8066: Thin Cut Abrasive Cutting Wheel

Thin Cut Abrasive Cutting Wheel

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cutting wheel for cutting through sheet metal, steel tubing, and solid stock.

Attributes:
• Maximum Speed: 17,902 RPM
• Grade: A60
• Great for cutting off bolts and rusted fasteners
• High quality treated grain for long life

Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cutting wheel for cutting through sheet metal, steel tubing, and solid stock.

Attributes:
• Maximum Speed: 17,902 RPM
• Grade: A60
• Great for cutting off bolts and rusted fasteners
• High quality treated grain for long life

Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Maximum Operating Speed (RPM): 17,902
Grade: A60
Dimensions (mm): 114.3 x 0.889 x 22.23
Dimensions (in): 4-1/2 x 0.035 x 7/8
Size (mm): 114.3 x .889 x 22.23
Size (in): 4 1/2 x .035 x 7/8
Units of MeasureUSMetric
Maximum Operating Speed (RPM): 17,902
Grade: A60
Dimensions (mm): 114.3 x 0.889 x 22.23
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
236-8066236-8066
6V-97466V-9746
3K-03603K-0360
View All Parts
DescriptionSpecifications
Description for part number 236-8066

Description:
Cutting wheel for cutting through sheet metal, steel tubing, and solid stock.

Attributes:
• Maximum Speed: 17,902 RPM
• Grade: A60
• Great for cutting off bolts and rusted fasteners
• High quality treated grain for long life

View More
Warning:This product can expose you to chemicals including Glass wool fibers (inhalable and biopersistent), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 236-8066

Units of Measure

USMetric
Maximum Operating Speed (RPM): 17,902
Grade: A60
Dimensions (mm): 114.3 x 0.889 x 22.23
Dimensions (in): 4-1/2 x 0.035 x 7/8
Size (mm): 114.3 x .889 x 22.23
Size (in): 4 1/2 x .035 x 7/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert