Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab DoorsCab Latches249-2426: Cab Door Latch Striker
Home
CabsCab DoorsCab Latches
249-2426: Cab Door Latch Striker
249-2426: Cab Door Latch Striker

Cat® Striker, Striker Diameter: 20mm

Brand: Cat

Product Images
249-2426: Cab Door Latch Striker
249-2426: Cab Door Latch Striker
249-2426: Cab Door Latch Striker
249-2426: Cab Door Latch Striker
249-2426: Cab Door Latch Striker

Cat® Striker, Striker Diameter: 20mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat striker assemblies, such as part # 249-2426, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Zinc plated steel striker
• Striker Diameter: 20mm (0.8 in)
• Slot Size: 13.5 X 25mm (0.5 X 1.0 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat striker assemblies, such as part # 249-2426, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Zinc plated steel striker
• Striker Diameter: 20mm (0.8 in)
• Slot Size: 13.5 X 25mm (0.5 X 1.0 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Coating: Zinc Plated
Height (in): 1.7
Height (mm): 44
Material: Steel,Carbon Steel,Alloy Zinc
Overall Length (in): 2.5
Overall Length (mm): 64
Width (in): 2.7
Width (mm): 69
Units of MeasureUSMetric
Coating: Zinc Plated
Height (in): 1.7
Height (mm): 44
View More
Compatible Models
Compatible Models
Rotary Drill
MD6200
Truck
795F XQ797F793F AC793F795F AC793F CMD793F OEM793F XQ
Off Highway Truck
793F
View More
Rotary Drill
MD6200
Warranty Information
Return Policy
Parts diagram for 249-2426
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 249-2426
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 249-2426

Description:
Cat striker assemblies, such as part # 249-2426, provide a mating part for the latch mechanism for doors and hinged assemblies on Cat machines.

Attributes:
• Zinc plated steel striker
• Striker Diameter: 20mm (0.8 in)
• Slot Size: 13.5 X 25mm (0.5 X 1.0 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 249-2426

Units of Measure

USMetric
Coating: Zinc Plated
Height (in): 1.7
Height (mm): 44
Material: Steel,Carbon Steel,Alloy Zinc
Overall Length (in): 2.5
Overall Length (mm): 64
Width (in): 2.7
Width (mm): 69
View More
Compatible Models for part number 249-2426

ROTARY DRILL

MD6200

TRUCK

795F XQ 797F 793F AC 793F 795F AC 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert