Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components8Y-4807: Handle Assembly-Paddle
Home
CabsOther Cab Components
8Y-4807: Handle Assembly-Paddle
8Y-4807: Handle Assembly-Paddle

Cat® Paddle Handle Assembly (Combined Linkage)

Brand: Cat

Product Images
8Y-4807: Handle Assembly-Paddle
8Y-4807: Handle Assembly-Paddle
8Y-4807: Handle Assembly-Paddle
8Y-4807: Handle Assembly-Paddle
8Y-4807: Handle Assembly-Paddle

Cat® Paddle Handle Assembly (Combined Linkage)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat handle assemblies are used to open and secure operator compartment doors in Cat machines. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Paddle handle assembly with combined linkage
• Flush mount
• With inside release lever
• Lockable with corporate key
• Die cast zinc alloy housing and paddle
• Finish: Low gloss black paint
• Mounts with brackets and M5 hardware
• Paddle handle is rigid when locked

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat handle assemblies are used to open and secure operator compartment doors in Cat machines. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Paddle handle assembly with combined linkage
• Flush mount
• With inside release lever
• Lockable with corporate key
• Die cast zinc alloy housing and paddle
• Finish: Low gloss black paint
• Mounts with brackets and M5 hardware
• Paddle handle is rigid when locked

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 165
Width (mm): 95
Standard Color: Black
Type: Flush Mount
Length (in): 6.5
Width (in): 3.7
Material: Carbon Steel,Stainless Steel,Alloy Zinc
Units of MeasureUSMetric
Length (mm): 165
Width (mm): 95
Standard Color: Black
View More
Compatible Models
Compatible Models
Rotary Mixer
RM500B
Integrated Toolcarrier
IT18FIT38G IIIT14G2IT24FIT38GIT14GIT38FIT28GIT28F
Reclaimer Mixer
RM500BRM-300RM-500
Soil Compactor
815F II815F
Wheel Dozer
814F II814F
Off Highway Truck
772777G770793F
Landfill Compactor
816F II816F
Wheel Loader
966F II918F928G960F924GZ950F938G II924F924G928F938G938F966F930G970F950F II
Compact Wheel Loader
904H914G914G2902908906910G
Road Reclaimer
RM500BRM500
Quarry Truck
772G770G
Truck
793F CMD775G772G OEM773G LRC793F OEM770G795F XQ793F795F AC777G772G793F AC775G OEM793F XQ773G797F775G LRC773G OEM770G OEM
Vibratory Compactor
CP-64CS-56CS-54CP-54CP-56CP-573ECP-533DCP-533ECS-44CP-44CS-433ECS-663ECS-583ECS-531DCS-583DCP-663ECP-433ECS-423ECD-54CS-573DCS-573ECS-533DCS-533ECS-683ECS-76CS-74CP-563ECP-76CP-563DCS-563DCS-563ECP-74CS-64
View More
Rotary Mixer
RM500B
Warranty Information
Return Policy
Parts diagram for 8Y-4807
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8Y-4807
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8Y-4807

Description:
Cat handle assemblies are used to open and secure operator compartment doors in Cat machines. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Paddle handle assembly with combined linkage
• Flush mount
• With inside release lever
• Lockable with corporate key
• Die cast zinc alloy housing and paddle
• Finish: Low gloss black paint
• Mounts with brackets and M5 hardware
• Paddle handle is rigid when locked

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8Y-4807

Units of Measure

USMetric
Length (mm): 165
Width (mm): 95
Standard Color: Black
Type: Flush Mount
Length (in): 6.5
Width (in): 3.7
Material: Carbon Steel,Stainless Steel,Alloy Zinc
View More
Compatible Models for part number 8Y-4807

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT18F IT38G II IT14G2 IT24F IT38G IT14G IT38F IT28G IT28F

RECLAIMER MIXER

RM500B RM-300 RM-500

SOIL COMPACTOR

815F II 815F

WHEEL DOZER

814F II 814F

OFF HIGHWAY TRUCK

772 777G 770 793F

LANDFILL COMPACTOR

816F II 816F

WHEEL LOADER

966F II 918F 928G 960F 924GZ 950F 938G II 924F 924G 928F 938G 938F 966F 930G 970F 950F II

COMPACT WHEEL LOADER

904H 914G 914G2 902 908 906 910G

ROAD RECLAIMER

RM500B RM500

QUARRY TRUCK

772G 770G

TRUCK

793F CMD 775G 772G OEM 773G LRC 793F OEM 770G 795F XQ 793F 795F AC 777G 772G 793F AC 775G OEM 793F XQ 773G 797F 775G LRC 773G OEM 770G OEM

VIBRATORY COMPACTOR

CP-64 CS-56 CS-54 CP-54 CP-56 CP-573E CP-533D CP-533E CS-44 CP-44 CS-433E CS-663E CS-583E CS-531D CS-583D CP-663E CP-433E CS-423E CD-54 CS-573D CS-573E CS-533D CS-533E CS-683E CS-76 CS-74 CP-563E CP-76 CP-563D CS-563D CS-563E CP-74 CS-64

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert