Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityOther Visibility Components9G-2761: Torsion Spring Latch
Home
CabsCab VisibilityOther Visibility Components
9G-2761: Torsion Spring Latch
9G-2761: Torsion Spring Latch

Cat® Two Rotor Latch with four M6 Thread Mounted Holes

Brand: Cat

Product Images
9G-2761: Torsion Spring Latch
9G-2761: Torsion Spring Latch
9G-2761: Torsion Spring Latch
9G-2761: Torsion Spring Latch
9G-2761: Torsion Spring Latch

Cat® Two Rotor Latch with four M6 Thread Mounted Holes

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat latch assemblies are simple mechanical latching devices used for doors, covers and access hoods on Cat heavy duty equipment.

Attributes:
• Two rotor latch
• For use with 0.675 in (17.1 mm) diameter striker bolt
• Mounting: M6 threaded
• Zinc plated, clear chromate steel

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat latch assemblies are simple mechanical latching devices used for doors, covers and access hoods on Cat heavy duty equipment.

Attributes:
• Two rotor latch
• For use with 0.675 in (17.1 mm) diameter striker bolt
• Mounting: M6 threaded
• Zinc plated, clear chromate steel

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Stainless Steel,Carbon Steel,Alloy Zinc
Material: Stainless Steel,Carbon Steel,Alloy Zinc
View More
Compatible Models
Compatible Models
Road Reclaimer
RM500BRM500
Rotary Mixer
RM500B
Integrated Toolcarrier
IT38GIT14GIT18FIT38G IIIT14G2IT24FIT28GIT28F
Reclaimer Mixer
RM500BRM-300RM-500
Truck
793F AC793F CMD793F OEM793F XQ795F XQ797F793F795F AC
Off Highway Truck
793F
Vibratory Compactor
CP-64CP-663ECS-56CP-433ECS-423ECS-54CD-54CP-54CP-56CP-573ECP-533DCS-573DCP-533ECS-573ECS-533DCS-533ECS-44CP-44CS-433ECS-663ECS-683ECS-76CS-74CP-563ECP-76CS-583ECP-563DCS-531DCS-563DCS-563ECS-583DCP-74CS-64
Wheel Loader
938G II918F928G924F924G924GZ928F938G930G
Compact Wheel Loader
904H910G914G914G2
View More
Road Reclaimer
RM500BRM500
Warranty Information
Return Policy
Parts diagram for 9G-2761
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9G-2761
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9G-2761

Description:
Cat latch assemblies are simple mechanical latching devices used for doors, covers and access hoods on Cat heavy duty equipment.

Attributes:
• Two rotor latch
• For use with 0.675 in (17.1 mm) diameter striker bolt
• Mounting: M6 threaded
• Zinc plated, clear chromate steel

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9G-2761
Material: Stainless Steel,Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 9G-2761

ROAD RECLAIMER

RM500B RM500

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT38G IT14G IT18F IT38G II IT14G2 IT24F IT28G IT28F

RECLAIMER MIXER

RM500B RM-300 RM-500

TRUCK

793F AC 793F CMD 793F OEM 793F XQ 795F XQ 797F 793F 795F AC

OFF HIGHWAY TRUCK

793F

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-433E CS-423E CS-54 CD-54 CP-54 CP-56 CP-573E CP-533D CS-573D CP-533E CS-573E CS-533D CS-533E CS-44 CP-44 CS-433E CS-663E CS-683E CS-76 CS-74 CP-563E CP-76 CS-583E CP-563D CS-531D CS-563D CS-563E CS-583D CP-74 CS-64

WHEEL LOADER

938G II 918F 928G 924F 924G 924GZ 928F 938G 930G

COMPACT WHEEL LOADER

904H 910G 914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert