Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets253-0472: 3mm Thick Clip Mount Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsAngle Brackets
253-0472: 3mm Thick Clip Mount Plate
253-0472: 3mm Thick Clip Mount Plate

Cat® 3mm Thick Clip Mount Plate to securely hold the Clip which is intended to hold the Hose, Tube, and Wiring Cable

Brand: Cat

Product Images
253-0472: 3mm Thick Clip Mount Plate
253-0472: 3mm Thick Clip Mount Plate
253-0472: 3mm Thick Clip Mount Plate
253-0472: 3mm Thick Clip Mount Plate
253-0472: 3mm Thick Clip Mount Plate

Cat® 3mm Thick Clip Mount Plate to securely hold the Clip which is intended to hold the Hose, Tube, and Wiring Cable

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Clip Mount Plate helps to mount the clip that is intended to hold the hose, tube, and cable or wiring harness in position. It has a mounting hole to fit with the clip and withstands the loads and stresses that are encountered in the assembly. It is made to hold the tube, hose, and cable securely in place and bolted to the mounting surface to absorb and dampen the vibrations generated during the operation.

Attributes:
• Withstand vibrations or movement that occur during the operation
• Provided with a mounting hole to fit the fastener of size M10

Applications:
The Clip Mount Plate is used to hold and secure the clips that support the tubes, hoses, and wiring cables in the chassis wiring, axle wiring, fuel filter lines, pump lines, and hydraulic lines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Clip Mount Plate helps to mount the clip that is intended to hold the hose, tube, and cable or wiring harness in position. It has a mounting hole to fit with the clip and withstands the loads and stresses that are encountered in the assembly. It is made to hold the tube, hose, and cable securely in place and bolted to the mounting surface to absorb and dampen the vibrations generated during the operation.

Attributes:
• Withstand vibrations or movement that occur during the operation
• Provided with a mounting hole to fit the fastener of size M10

Applications:
The Clip Mount Plate is used to hold and secure the clips that support the tubes, hoses, and wiring cables in the chassis wiring, axle wiring, fuel filter lines, pump lines, and hydraulic lines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel,Alloy Mixed: Metal
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models
Compatible Models
Wheel Tractor
631K637K
Wheel Tractor-Scraper
637631637K631K
Wheel Scraper
637K
Expanded Mining Products
LD350
Truck
785793F CMD785G797F794 AC
Off Highway Truck
785
Motor Grader
14L18M312M15016M3160161418140M120M160M
Rotary Cutter
RC20
Hydraulic Shovel
6015B6015
View More
Wheel Tractor
631K637K
Warranty Information
Return Policy
Parts diagram for 253-0472
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
253-0472253-0472
6V-97466V-9746
3J-19073J-1907
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 253-0472
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 253-0472

The Clip Mount Plate helps to mount the clip that is intended to hold the hose, tube, and cable or wiring harness in position. It has a mounting hole to fit with the clip and withstands the loads and stresses that are encountered in the assembly. It is made to hold the tube, hose, and cable securely in place and bolted to the mounting surface to absorb and dampen the vibrations generated during the operation.

Attributes:
• Withstand vibrations or movement that occur during the operation
• Provided with a mounting hole to fit the fastener of size M10

Applications:
The Clip Mount Plate is used to hold and secure the clips that support the tubes, hoses, and wiring cables in the chassis wiring, axle wiring, fuel filter lines, pump lines, and hydraulic lines.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 253-0472
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 253-0472

WHEEL TRACTOR

631K 637K

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

WHEEL SCRAPER

637K

EXPANDED MINING PRODUCTS

LD350

TRUCK

785 793F CMD 785G 797F 794 AC

OFF HIGHWAY TRUCK

785

MOTOR GRADER

14L 18M3 12M 150 16M3 160 16 14 18 140M 120M 160M

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert