Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHandles, Latches, & Hand Levers258-9906: 50mm Wide Latch Pad
Home
Hardware, Seals, & ConsumablesHandles, Latches, & Hand Levers
258-9906: 50mm Wide Latch Pad
258-9906: 50mm Wide Latch Pad

Cat® 50mm Wide Latch Pad for swingout ladder ensures secure locking and smooth operation of the ladder

Brand: Cat

Product Images
258-9906: 50mm Wide Latch Pad
258-9906: 50mm Wide Latch Pad
258-9906: 50mm Wide Latch Pad
258-9906: 50mm Wide Latch Pad

Cat® 50mm Wide Latch Pad for swingout ladder ensures secure locking and smooth operation of the ladder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
258-9906258-9906
3E-41403E-4140
310-3983310-3983
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 258-9906
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 258-9906

Units of Measure

USMetric
Material: Nylon,Nylon, 6, 6/12, 6/6 Plastic
Length (mm): 140
Width (mm): 50
Thickness (mm): 10
Hole Size (mm): 12 (2X)
Length (in): 18.78
Width (in): 16.14
Thickness (in): 0.39
Hole Size (in): 0.48 (2X)
View More
Compatible Models for part number 258-9906

TRACK-TYPE TRACTOR

D9 D11T D10T2 D10 D10T D11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert