Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins263-7280: Swing Out Radiator Core Striker
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins
263-7280: Swing Out Radiator Core Striker
263-7280: Swing Out Radiator Core Striker

Cat® Swing Out Radiator Core Striker ensures secure closure and accessibility of radiator assemblies in high-vibration environments.

Brand: Cat

Product Images
263-7280: Swing Out Radiator Core Striker
263-7280: Swing Out Radiator Core Striker
263-7280: Swing Out Radiator Core Striker
263-7280: Swing Out Radiator Core Striker
263-7280: Swing Out Radiator Core Striker

Cat® Swing Out Radiator Core Striker ensures secure closure and accessibility of radiator assemblies in high-vibration environments.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 263-7280
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 263-7280

Units of Measure

USMetric
Diameter (in): 0.675,0.674
Diameter (mm): 17.1,17.12
Finish: Zinc plated
Hex Size (in): 0.875
Hex Size (mm): 22.2
Length (in): 1.252
Length (mm): 31.81
Material Description: Steel
Thread Size (mm): M10x1.5-6H
Material: Carbon Steel,Alloy Zinc
Overall Length (in): 1.252
Overall Length (mm): 31.8
View More
Compatible Models for part number 263-7280

WHEEL LOADER

980K 980K HLG 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert