Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits265-5326: EXTERNAL OIL PUMP INSTALL KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits265-5326: EXTERNAL OIL PUMP INSTALL KIT
265-5326: EXTERNAL OIL PUMP INSTALL KIT

External Engine Oil Pump Kit

Brand: Cat

Product Images
265-5326: EXTERNAL OIL PUMP INSTALL KIT
265-5326: EXTERNAL OIL PUMP INSTALL KIT

External Engine Oil Pump Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 2
6D-7146: 2.62 x 101.27mm 75A FKM O-Ring
6D-7146: 2.62 x 101.27mm 75A FKM O-RingQuantity: 1
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 3
3E-6788: 2.62 x 40.94mm 75A FKM O-Ring
3E-6788: 2.62 x 40.94mm 75A FKM O-RingQuantity: 1
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 265-5326
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 265-5326

TRUCK ENGINE

C11 C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced