Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home284-0744: BOLT
Home284-0744: BOLT
284-0744: BOLT

Brand: Cat

fallback-image
Discontinued
284-0744: BOLT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.75
Grip Length (mm): 44.45
Thread: Coarse
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.015
Class or Grade: Cat/SAE Grade 8 High Temp. (500 C)
Thread Size (mm): 0.375
Thread Size (dia x pitch) (mm): 3/8x16
Units of MeasureUSMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
View More
Compatible Models
Compatible Models
Truck Engine
C15
View More
Truck Engine
C15
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 284-0744
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 284-0744

We are still working on adding a description for this part.

Specifications for part number 284-0744

Units of Measure

USMetric
Bolt Length (in): 2.75
Bolt Length (mm): 69.85
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.75
Grip Length (mm): 44.45
Thread: Coarse
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0.015
Class or Grade: Cat/SAE Grade 8 High Temp. (500 C)
Thread Size (mm): 0.375
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 284-0744

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert