To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals290-2682: 1.5mm Thick Wiper Seal
BackHome
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals290-2682: 1.5mm Thick Wiper Seal
290-2682: 1.5mm Thick Wiper Seal
Product Images
290-2682: 1.5mm Thick Wiper Seal
Cat® 317.5mm Outer Diameter Wiper Seal for Lubrication Pump & Tank
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 290-2682
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 290-2682
Description: A wiper seal is used to prevent the ingress of contaminants and the escape of lubricant. It is designed to create a tight barrier between the moving parts of the pump or tank and the external environment. It is located on the piston rod, near the outlet port. As the piston moves back and forth, the wiper seal removes any contaminants from the rod, ensuring that clean lubricant is supplied to the equipment.
Attributes: • Designed for resistance to wear and tear. • Provide proper alignment and sealing effectiveness. • Designed to withstand high temperatures.
Applications: A wiper seal helps to maintain the integrity of the lubricant and ensures the smooth operation of the equipment. It is extensively used in Cat 24H Motor Grader, 844K Wheel Tractor Scrapers, 844K, 854, and 854K Wheel Type Tractor, 988, 988G, 988H, 988K, 990, 990H, 990K, 991K, 992G, 992H, 992K, 993 and 993K Wheel Loaders.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 290-2682
Units of Measure
USMetric
Inner Diameter (in): 9.5
Inner Diameter (mm): 241.3
Material: Rubber
Outer Diameter (in): 12.5
Outer Diameter (mm): 317.5
Weight (kg): 0.05
Weight (lb): 0.11
View More
Compatible Models for part number 290-2682
WHEEL DOZER
854K
WHEEL LOADER
990K 993K 992K 988K
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 290-2682
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 290-2682
Description: A wiper seal is used to prevent the ingress of contaminants and the escape of lubricant. It is designed to create a tight barrier between the moving parts of the pump or tank and the external environment. It is located on the piston rod, near the outlet port. As the piston moves back and forth, the wiper seal removes any contaminants from the rod, ensuring that clean lubricant is supplied to the equipment.
Attributes: • Designed for resistance to wear and tear. • Provide proper alignment and sealing effectiveness. • Designed to withstand high temperatures.
Applications: A wiper seal helps to maintain the integrity of the lubricant and ensures the smooth operation of the equipment. It is extensively used in Cat 24H Motor Grader, 844K Wheel Tractor Scrapers, 844K, 854, and 854K Wheel Type Tractor, 988, 988G, 988H, 988K, 990, 990H, 990K, 991K, 992G, 992H, 992K, 993 and 993K Wheel Loaders.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 290-2682
Units of Measure
USMetric
Inner Diameter (in): 9.5
Inner Diameter (mm): 241.3
Material: Rubber
Outer Diameter (in): 12.5
Outer Diameter (mm): 317.5
Weight (kg): 0.05
Weight (lb): 0.11
View More
Compatible Models for part number 290-2682
WHEEL DOZER
854K
WHEEL LOADER
990K 993K 992K 988K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.