Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits2W-0727: CARTRIDGE KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
2W-0727: CARTRIDGE KIT
2W-0727: CARTRIDGE KIT

Turbocharger Cartridge Kit

Brand: Cat

Product Images
2W-0727: CARTRIDGE KIT
2W-0727: CARTRIDGE KIT
2W-0727: CARTRIDGE KIT

Turbocharger Cartridge Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7N-2856: 20.2mm ID Turbocharger Shroud Seal Ring
7N-2856: 20.2mm ID Turbocharger Shroud Seal RingQuantity: 1
4M-8013: 22.22mm Internal Diameter Piston Ring
4M-8013: 22.22mm Internal Diameter Piston RingQuantity: 1
4M-6983: 23.98mm Outer Diameter Retaining Ring
4M-6983: 23.98mm Outer Diameter Retaining RingQuantity: 4
5P-5757: 64.77mm Inner Diameter O-Ring Seal
5P-5757: 64.77mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 2W-0727

Units of Measure

USMetric
Width (mm): 127
Height (mm): 2.5
Length (in): 8
Length (mm): 203.2
Height (in): 0.1
View More
Compatible Models for part number 2W-0727

GENERATOR

SR4 SR4B

GENERATOR SET

3406C 3412C

WHEEL TRACTOR

639D 631D 633D

REMAN ENGINE

3408

WHEEL LOADER

988B

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406C 3406 3408B 3408C 3406B 3508 3408 3412C 3412

MARINE ENGINE

D336 3412 3408B 3406B 3408 3208 3406

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406 3412 3408B

TRUCK

769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert