Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes310-5827: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
310-5827: Track Shoe
310-5827: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, ES, Clipped

Brand: Cat

Product Images
310-5827: Track Shoe
310-5827: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, ES, Clipped

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
310-5827
This part:
310-5827: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

36.024

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, ES, Clipped

589-2481
This part:
589-2481: Track Shoe
Shoe Width (in)

36.024

Track Pitch (in)

12.50

Plate Thickness (in)

1.043

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, SES

310-5839
This part:
310-5839: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

36.024

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, ES, Clipped, Round Hole

602-6492
This part:
602-6492: Track Shoe
Plate Thickness (in)

1.043

Shoe Width (in)

36.024

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, SES, ARM

Related parts
582-7736
582-7736: Track Shoe
Check Price
599-9614
599-9614: Track Shoe
Check Price
589-2480
589-2480: Track Shoe
Check Price
367-8463
367-8463: Track Shoe
Check Price
393-6356
393-6356: Track Shoe
Check Price
393-6360
393-6360: Track Shoe
Check Price
310-5825
310-5825: Track Shoe
Check Price
599-9607
599-9607: Track Shoe
Check Price
599-9608
599-9608: Track Shoe
Check Price
599-9610
599-9610: Track Shoe
Check Price
599-9616
599-9616: Track Shoe
Check Price
310-5829
310-5829: Track Shoe
Check Price
310-5823
310-5823: Track Shoe
Check Price
310-5831
310-5831: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert