Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes356-5729: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
356-5729: Track Shoe
356-5729: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, 1T Master Joint, ES, Clipped, Square Hole

Brand: Cat

Product Images
356-5729: Track Shoe
356-5729: Track Shoe
356-5729: Track Shoe
356-5729: Track Shoe
356-5729: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, 1T Master Joint, ES, Clipped, Square Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
356-5729
This part:
356-5729: Track Shoe
Track Pitch (in)

12.5

Shoe Width (in)

36.024

Plate Thickness (in)

0.965

Description

Cat® Track Shoe Single Grouser, 915mm Wide, 1T Master Joint, ES, Clipped, Square Hole

599-9621
This part:
599-9621: Track Shoe
Shoe Width (in)

36.024

Plate Thickness (in)

1.047

Bolt Hole Diameter (in)

1.447

Description

Cat® Track Shoe Single Grouser, 915mm Wide, 1T Master Joint, SES, Square Hole

Related parts
599-9613
599-9613: Track Shoe
Check Price
356-5727
356-5727: Track Shoe
Check Price
599-4959
599-4959: Track Shoe
Check Price
364-0851
364-0851: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert