Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals318-0106: 92.17mm Outer Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
318-0106: 92.17mm Outer Diameter Lip Type Seal
318-0106: 92.17mm Outer Diameter Lip Type Seal

Cat® Lip Type Seal

Brand: Cat

Product Images
318-0106: 92.17mm Outer Diameter Lip Type Seal
318-0106: 92.17mm Outer Diameter Lip Type Seal
318-0106: 92.17mm Outer Diameter Lip Type Seal
318-0106: 92.17mm Outer Diameter Lip Type Seal
318-0106: 92.17mm Outer Diameter Lip Type Seal

Cat® Lip Type Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 318-0106
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 318-0106

Units of Measure

USMetric
Outside Diameter (in): 3.630
Outside Diameter (mm): 92.2
Primary Sealing Material: FKM (Fluoroelastomer)
Seal Type: Lip Type
Shaft Diameter (in): 2.752
Shaft Diameter (mm): 69.9
Style: SBI
Width (in): 0.433
Width (mm): 11.0
Material: Carbon Steel,Plastic Plastic,Fluoroelastomer (FKM) Rubber,Stainless Steel
View More
Compatible Models for part number 318-0106

TRACK-TYPE TRACTOR

D5R XL D6M D5M D6N D5N D5R2 D6N OEM D5R LGP D6N LGP D5 D6N XL

PIPELAYER

561N 561M

TRACK SKIDDER

517 527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert