Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits324-0356: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
324-0356: Hydraulic Cylinder Seal Kit - Standard Size
324-0356: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
324-0356: Hydraulic Cylinder Seal Kit - Standard Size
324-0356: Hydraulic Cylinder Seal Kit - Standard Size
324-0356: Hydraulic Cylinder Seal Kit - Standard Size
324-0356: Hydraulic Cylinder Seal Kit - Standard Size
324-0356: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

340-9312: 3 x 50mm 80A PU O-Ring
340-9312: 3 x 50mm 80A PU O-RingQuantity: 1
323-2467: 50mm Internal Diameter Wear Bearing
323-2467: 50mm Internal Diameter Wear BearingQuantity: 1
340-9315: 5 x 70mm 80A PU O-Ring
340-9315: 5 x 70mm 80A PU O-RingQuantity: 1
338-2414: 7.5mm Width Wiper Seal
338-2414: 7.5mm Width Wiper SealQuantity: 1
161-7147: 64.5mm Inner Diameter Piston Seal
161-7147: 64.5mm Inner Diameter Piston SealQuantity: 1
343-8050: 80mm OD Lift Cylinder Piston Wear Ring
343-8050: 80mm OD Lift Cylinder Piston Wear RingQuantity: 2
338-2444: 66.05mm Outer Diameter U Cup Seal
338-2444: 66.05mm Outer Diameter U Cup SealQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 324-0356

We are still working on adding a specification for this part.

Compatible Models for part number 324-0356

BUCKET

BUCKET

BACKHOE LOADER

428F 416F 430F2 422F 432E 432F 442E 420F 430F 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert