Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits355-6294: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
355-6294: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
355-6294: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal 0.25 to 0.76mm max (0.030 INCH) bore from nominal bore sized hydraulic cylinder

Brand: Cat

Product Images
355-6294: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
355-6294: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
355-6294: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal 0.25 to 0.76mm max (0.030 INCH) bore from nominal bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

338-2444: 66.05mm Outer Diameter U Cup Seal
338-2444: 66.05mm Outer Diameter U Cup SealQuantity: 1
340-9312: 3 x 50mm 80A PU O-Ring
340-9312: 3 x 50mm 80A PU O-RingQuantity: 1
340-9325: 5 x 80mm 80A PU O-Ring
340-9325: 5 x 80mm 80A PU O-RingQuantity: 1
323-2467: 50mm Internal Diameter Wear Bearing
323-2467: 50mm Internal Diameter Wear BearingQuantity: 1
144-5287: 90mm Bore Diameter Piston Seal
144-5287: 90mm Bore Diameter Piston SealQuantity: 1
338-2414: 7.5mm Width Wiper Seal
338-2414: 7.5mm Width Wiper SealQuantity: 1
343-8051: Hydraulic Cylinder Piston Wear Ring
343-8051: Hydraulic Cylinder Piston Wear RingQuantity: 2
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 355-6294

We are still working on adding a specification for this part.

Compatible Models for part number 355-6294

BACKHOE LOADER

416F 430F2 422F 420F 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert