Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Parts diagram for 324-4165
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 324-4165
Description: The Muffler Bracket helps to carry the whole Muffler setup in the Engine. A Bracket is a component used to provide additional support and stability to a mechanical structure or system. It is designed to hold the components securely in place and bolted to the body, which helps to ensure safe and efficient operation. It is available in various shapes, positions, and alignments based on the applications.
Attributes: • Provided with mounting slots of fit to the fastener of size M10. • Reduce noise and vibration. • Provides structural support or attaches one component to another. • Distribute loads and reduce stress concentrations to increase the overall structural strength.
Applications: The Muffler Bracket is used to hold and carry the Muffler Set to the Flywheel Housing and tighten with the bolts and nuts in the Engine Arrangement, mostly used in Cat 320D FM, 320D LN, 8320D LRR, 320D L, 320D RR, 320D, 320D LCR, 321C, 321D, 323D, 323D GC, 323D LN, 323D L, 320D FM RR Excavators, 323D LN Mobile Hydraulic Power Units.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 324-4165
Units of Measure
USMetric
Length (in): 2.15
Overall Width (mm): 131
Overall Width (in): 5.16
Length (mm): 331.5
Material: Steel,Structural Steel
Overall Length (mm): 332
Overall Length (in): 13.05
Weight (kg): 4.5
Overall Height (mm): 88
Weight (lb): 9.92
Overall Height (in): 3.46
Width (in): 4.53
Width (mm): 115
Hole Size (mm): 12 (2X)
Hole Size (in): 0.47 (2X)
View More
Compatible Models for part number 324-4165
EXCAVATOR
320D GC 323D S 320D L 320C L 323D L 323D LN 320D LRR 320C FM 320D FM 321D LCR 321C 320C 320D 323D SA 320D LN 320D RR 323D
MOBILE HYD POWER UNIT
323D LN 323D L
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 324-4165
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 324-4165
Description: The Muffler Bracket helps to carry the whole Muffler setup in the Engine. A Bracket is a component used to provide additional support and stability to a mechanical structure or system. It is designed to hold the components securely in place and bolted to the body, which helps to ensure safe and efficient operation. It is available in various shapes, positions, and alignments based on the applications.
Attributes: • Provided with mounting slots of fit to the fastener of size M10. • Reduce noise and vibration. • Provides structural support or attaches one component to another. • Distribute loads and reduce stress concentrations to increase the overall structural strength.
Applications: The Muffler Bracket is used to hold and carry the Muffler Set to the Flywheel Housing and tighten with the bolts and nuts in the Engine Arrangement, mostly used in Cat 320D FM, 320D LN, 8320D LRR, 320D L, 320D RR, 320D, 320D LCR, 321C, 321D, 323D, 323D GC, 323D LN, 323D L, 320D FM RR Excavators, 323D LN Mobile Hydraulic Power Units.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 324-4165
Units of Measure
USMetric
Length (in): 2.15
Overall Width (mm): 131
Overall Width (in): 5.16
Length (mm): 331.5
Material: Steel,Structural Steel
Overall Length (mm): 332
Overall Length (in): 13.05
Weight (kg): 4.5
Overall Height (mm): 88
Weight (lb): 9.92
Overall Height (in): 3.46
Width (in): 4.53
Width (mm): 115
Hole Size (mm): 12 (2X)
Hole Size (in): 0.47 (2X)
View More
Compatible Models for part number 324-4165
EXCAVATOR
320D GC 323D S 320D L 320C L 323D L 323D LN 320D LRR 320C FM 320D FM 321D LCR 321C 320C 320D 323D SA 320D LN 320D RR 323D
MOBILE HYD POWER UNIT
323D LN 323D L
View More
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.