Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits331-8528: Bevel Gear And Pinion Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits
331-8528: Bevel Gear And Pinion Kit
331-8528: Bevel Gear And Pinion Kit

Cat® Bevel Gear And Pinion Kit is responsible for transferring rotational motion and torque from the driveshaft to the rear axle

Brand: Cat

Product Images
331-8528: Bevel Gear And Pinion Kit
331-8528: Bevel Gear And Pinion Kit
331-8528: Bevel Gear And Pinion Kit
331-8528: Bevel Gear And Pinion Kit
331-8528: Bevel Gear And Pinion Kit

Cat® Bevel Gear And Pinion Kit is responsible for transferring rotational motion and torque from the driveshaft to the rear axle

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

331-8512: GEAR GP
331-8512: GEAR GPQuantity: 1
209-7462: 1 1/2" ID Steel Flat Washer
209-7462: 1 1/2" ID Steel Flat WasherQuantity: 2
293-2136: 49.2mm Outer Diameter Collapsible Spacer
293-2136: 49.2mm Outer Diameter Collapsible SpacerQuantity: 1
211-1313: 40.3mm Lock Washer
211-1313: 40.3mm Lock WasherQuantity: 1
211-1314: M40 x 1.5mm Bearing Lock Nut
211-1314: M40 x 1.5mm Bearing Lock NutQuantity: 1
Showing 1 to 5 of 5
DescriptionSpecificationsCompatible Models
Specifications for part number 331-8528

Units of Measure

USMetric
Overall Length (mm): 119
Overall Length (in): 4.69
Overall Height (mm): 231
Overall Height (in): 9.09
Overall Width (mm): 385
Overall Width (in): 15.16
Weight (kg): 9.5
Weight (lb): 20.94
View More
Compatible Models for part number 331-8528

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 424B 424B HD 424B2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced