Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes333-3084: 6.35mm Outer Diameter Hydraulic Fluid Line Tube
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
333-3084: 6.35mm Outer Diameter Hydraulic Fluid Line Tube
333-3084: 6.35mm Outer Diameter Hydraulic Fluid Line Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
333-3084: 6.35mm Outer Diameter Hydraulic Fluid Line Tube
333-3084: 6.35mm Outer Diameter Hydraulic Fluid Line Tube
333-3084: 6.35mm Outer Diameter Hydraulic Fluid Line Tube
333-3084: 6.35mm Outer Diameter Hydraulic Fluid Line Tube
333-3084: 6.35mm Outer Diameter Hydraulic Fluid Line Tube

Fluid Carrying Tube Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Cobalt metal powder, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Cobalt metal powder, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: Fitting (both ends)
Fitting Size (in): Not specified
Length (in): Not specified
Length (mm): Not specified
Material: Not specified
Nut Type: Not specified
Outer Diameter (in): 0.25
Outer Diameter (mm): 6
Thread: Not specified
Units of MeasureUSMetric
Connector Type: Fitting (both ends)
Fitting Size (in): Not specified
Length (in): Not specified
View More
Compatible Models
Compatible Models
Generator Set
3512
Hex Based Spl Solution
352F OEM
Excavator
349 GC352F568 FM349E L345D L349349F L349F LXE349D L345D L VG349D2 L349D2352350352F-VG355349E L VG349D352F XE VG350 OEM568 FM LL330D FM349E349F345C345D352 UHD
Material Handler
MH3260
Mobile Hyd Power Unit
349D2349E L HVG352FMHPU349E349D L
View More
Generator Set
3512
Warranty Information
Return Policy
Parts diagram for 333-3084
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert