Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab DoorsCab Latches342-9669: Latch Cover, Left Hand
Home
CabsCab DoorsCab Latches
342-9669: Latch Cover, Left Hand
342-9669: Latch Cover, Left Hand

Cat® Left Hand Door Latch Cover, ABS Plastic, Black

Brand: Cat

Product Images
342-9669: Latch Cover, Left Hand
342-9669: Latch Cover, Left Hand
342-9669: Latch Cover, Left Hand
342-9669: Latch Cover, Left Hand
342-9669: Latch Cover, Left Hand

Cat® Left Hand Door Latch Cover, ABS Plastic, Black

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat 342-9669 covers are made from durable ABS plastic and are for use in the operator cab over the left-hand inside door latch.

Covers and trim pieces provide protection for mechanical and electrical components and increase the aesthetic appeal of the operator station.

Attributes:
• Molded ABS plastic latch cover
• Color: Black
• For use with M6 hardware, 1 place
• Impact and abrasion resistant

Application:
Cover to be used where applicable. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat 342-9669 covers are made from durable ABS plastic and are for use in the operator cab over the left-hand inside door latch.

Covers and trim pieces provide protection for mechanical and electrical components and increase the aesthetic appeal of the operator station.

Attributes:
• Molded ABS plastic latch cover
• Color: Black
• For use with M6 hardware, 1 place
• Impact and abrasion resistant

Application:
Cover to be used where applicable. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: ABS,ABS / ASA Plastic
Color: Black
Overall Length (mm): 232
Overall Width (mm): 178
Overall Height (mm): 76
Hole Size (mm): 10 (2X)
Overall Length (in): 9.1
Overall Width (in): 7.0
Overall Height (in): 3.0
Hole Size (in): 0.4 (2X)
Units of MeasureUSMetric
Material: ABS,ABS / ASA Plastic
Color: Black
Overall Length (mm): 232
View More
Compatible Models
Compatible Models
Truck
775G773G773G OEM773G LRC775G OEM775G LRC777G
Off Highway Truck
777G770
View More
Truck
775G773G773G OEM773G LRC775G OEM775G LRC777G
Warranty Information
Return Policy
Parts diagram for 342-9669
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
342-9669342-9669
468-1132468-1132
7X-24977X-2497
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 342-9669
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 342-9669

Description:
Cat 342-9669 covers are made from durable ABS plastic and are for use in the operator cab over the left-hand inside door latch.

Covers and trim pieces provide protection for mechanical and electrical components and increase the aesthetic appeal of the operator station.

Attributes:
• Molded ABS plastic latch cover
• Color: Black
• For use with M6 hardware, 1 place
• Impact and abrasion resistant

Application:
Cover to be used where applicable. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 342-9669

Units of Measure

USMetric
Material: ABS,ABS / ASA Plastic
Color: Black
Overall Length (mm): 232
Overall Width (mm): 178
Overall Height (mm): 76
Hole Size (mm): 10 (2X)
Overall Length (in): 9.1
Overall Width (in): 7.0
Overall Height (in): 3.0
Hole Size (in): 0.4 (2X)
View More
Compatible Models for part number 342-9669

TRUCK

775G 773G 773G OEM 773G LRC 775G OEM 775G LRC 777G

OFF HIGHWAY TRUCK

777G 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert