Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeCabsOther Cab Components468-1132: 145.5mm Long Door Latch
BackHome
CabsOther Cab Components
468-1132: 145.5mm Long Door Latch
468-1132: 145.5mm Long Door Latch
Product Images
468-1132: 145.5mm Long Door Latch
468-1132: 145.5mm Long Door Latch
468-1132: 145.5mm Long Door Latch
468-1132: 145.5mm Long Door Latch
468-1132: 145.5mm Long Door Latch

Cat® 145.5mm Long Left Hand Door Latch used in Cabin Door

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 468-1132
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 468-1132

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 468-1132

Units of Measure

USMetric

Material: Stainless Steel,Steel

Coating: Not Specified

Overall Length (mm): 145.5

Overall Width (mm): 46

Overall Height (mm): 64.9

Fits Bolt Sizes (mm): M6

Overall Length (in): 5.728

Overall Width (in): 1.811

Overall Height (in): 2.555

Fits Bolt Sizes (in): 1/4-20

View More
Compatible Models for part number 468-1132

TRUCK

775G 773G 777G

OFF HIGHWAY TRUCK

777G

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 468-1132
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 468-1132

Description:
Cat latches are used to hold doors, access panels, or hoods closed. Cat latches are designed to allow easy entry into specific compartments, and hold them closed while the unit is operating.

Attributes:
• Latch assembly is more robust and provides extended service life.
• Locking
• Easy to assemble
• Specific Individual Mechanisms to suit for all locking purposes.

Application:
Used for cab doors on Cat Mini Hydraulic Excavators. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 468-1132

Units of Measure

USMetric

Material: Stainless Steel,Steel

Coating: Not Specified

Overall Length (mm): 145.5

Overall Width (mm): 46

Overall Height (mm): 64.9

Fits Bolt Sizes (mm): M6

Overall Length (in): 5.728

Overall Width (in): 1.811

Overall Height (in): 2.555

Fits Bolt Sizes (in): 1/4-20

View More
Compatible Models for part number 468-1132

TRUCK

775G 773G 777G

OFF HIGHWAY TRUCK

777G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert