Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectors345-1120: Push-In Straight Conduit Connector
Home
Electrical & ElectronicsWiring Harnesses & CablesConnectors
345-1120: Push-In Straight Conduit Connector
345-1120: Push-In Straight Conduit Connector

Cat® Push-In Straight Conduit Connector, Nylon, Length: 50.2 mm

Brand: Cat

Product Images
345-1120: Push-In Straight Conduit Connector
345-1120: Push-In Straight Conduit Connector
345-1120: Push-In Straight Conduit Connector
345-1120: Push-In Straight Conduit Connector
345-1120: Push-In Straight Conduit Connector

Cat® Push-In Straight Conduit Connector, Nylon, Length: 50.2 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Part 345-1120 is a push-in straight conduit connector designed to provide a smooth passage to protect wiring from damage when interfacing with electrical panels. Push-in fittings attach to electrical panel knockouts without the need for a locknut.

Attributes:
• Black, nylon push-in straight connector
• Knockout Size: 20 mm (0.79 in)
• Conduit Size: 21 mm (0.83 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Part 345-1120 is a push-in straight conduit connector designed to provide a smooth passage to protect wiring from damage when interfacing with electrical panels. Push-in fittings attach to electrical panel knockouts without the need for a locknut.

Attributes:
• Black, nylon push-in straight connector
• Knockout Size: 20 mm (0.79 in)
• Conduit Size: 21 mm (0.83 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Nylon,Polyamide-imide (PAI) Plastic
Length (mm): 50
Length (in): 1.98
Units of MeasureUSMetric
Material: Nylon,Polyamide-imide (PAI) Plastic
Length (mm): 50
Length (in): 1.98
View More
Compatible Models
Compatible Models
Generator
XQP500
Gen Set Engine
C15 GEN SEC13GENSET
Generator Set
C4.4DE110EC18 GEN SETC18 GEN SEXQP115DE220GCXQP310DE550GCDE600SGCC9C7.1 GENXQP60DE55GCC2.2DE18E3C4.4DE450GCC7.1 GEN SDE350SGCC15 GEN SEC2.2XQP150DE500GCC13GENSETDE605GCC15 GENSETC2.2 GEN SC1.1DE9.5C9 GEN SETDE400GCDE450SGCC7.1DE200EC4.4DE55E2DE500SGCC3.3 GEN SDE200GCDE400SGCDE50GCDE33GCC1.1DE165GCC7.1DE715GCDE660GCC7.1DE150EC4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C1.5C3.3C3.3DE33E3XQP300C3.3DE50E0C3.3DE50E2C3.3DE33E0C7.1DE150E0DE65GCDE88GCC18XQP30C15DE110GCC4.4 GEN SC13DE150GCXQP100C4.4DE110E2
Engine - Industrial
C15
Engine - Generator Set
C7.1DE200EC3.3DE50E0C1.5DE13.5
View More
Generator
XQP500
Warranty Information
Return Policy
Parts diagram for 345-1120
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert