Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals240-1405: 5.5mm Diameter Electrical Blade Terminal
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
240-1405: 5.5mm Diameter Electrical Blade Terminal
240-1405: 5.5mm Diameter Electrical Blade Terminal

Cat® Copper Blade Terminal

Brand: Cat

Product Images
240-1405: 5.5mm Diameter Electrical Blade Terminal
240-1405: 5.5mm Diameter Electrical Blade Terminal
240-1405: 5.5mm Diameter Electrical Blade Terminal
240-1405: 5.5mm Diameter Electrical Blade Terminal
240-1405: 5.5mm Diameter Electrical Blade Terminal

Cat® Copper Blade Terminal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A Blade Terminal, also known as a spade terminal or flat terminal, is a type of electrical connector commonly used for connecting wires to electrical components. It is named for its flat, blade-like shape, which allows for easy insertion and removal from a compatible terminal block or electrical device.

Attributes:
• Designed to fit into compatible connectors or receptacles.
• Blade terminals are known for their reliability and durability.
• Designed to withstand vibrations, temperature variations, and environmental conditions.

Application:
A Blade Terminal in a wiring harness is used to establish electrical connections between wires and components. They provide a secure and reliable method of connecting wires within the harness, ensuring efficient transmission of electrical signals or power. They are mainly used in Cat 2206, 2506, 2806, 3054, 3056, 3406, 3406C, 3412, 3412C, 3456, C1.1, C1.5, C13, C15, C18, C2.2, C3.3, C4.4, C6.6, C7.1, C9, D125, D150, D175, D20, D200, D25, D30, D40, D50, D60, DE110, DE150, DE165, DE200, DE220, DE33, DE350S, DE400, DE400S, DE50, DE55, DE65, DE88, DG100, DG125, DG150, DG30, DG350, DG400, DG450, DG500, DG60, DG80, G3412, NDPEP34N, NDPEP6TN, ORDP3116, ORDP3117, ORDP3PXT, ORDP4118, ORDP4LEB, ORDP4LEJ, ORDP4MMW, ORDP4LEN, ORDP4MMY, ORDP4PXM, ORDP6LEH, ORDP6LEL, PRO275, XQ2280, XQ230, XQ330, XQP100, XQP115, XQP150, XQP275, XQP30, XQP300, XQP310, XQP550, and XQP60 Generator Set, C4.4 Engine (Piston).

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Blade Terminal, also known as a spade terminal or flat terminal, is a type of electrical connector commonly used for connecting wires to electrical components. It is named for its flat, blade-like shape, which allows for easy insertion and removal from a compatible terminal block or electrical device.

Attributes:
• Designed to fit into compatible connectors or receptacles.
• Blade terminals are known for their reliability and durability.
• Designed to withstand vibrations, temperature variations, and environmental conditions.

Application:
A Blade Terminal in a wiring harness is used to establish electrical connections between wires and components. They provide a secure and reliable method of connecting wires within the harness, ensuring efficient transmission of electrical signals or power. They are mainly used in Cat 2206, 2506, 2806, 3054, 3056, 3406, 3406C, 3412, 3412C, 3456, C1.1, C1.5, C13, C15, C18, C2.2, C3.3, C4.4, C6.6, C7.1, C9, D125, D150, D175, D20, D200, D25, D30, D40, D50, D60, DE110, DE150, DE165, DE200, DE220, DE33, DE350S, DE400, DE400S, DE50, DE55, DE65, DE88, DG100, DG125, DG150, DG30, DG350, DG400, DG450, DG500, DG60, DG80, G3412, NDPEP34N, NDPEP6TN, ORDP3116, ORDP3117, ORDP3PXT, ORDP4118, ORDP4LEB, ORDP4LEJ, ORDP4MMW, ORDP4LEN, ORDP4MMY, ORDP4PXM, ORDP6LEH, ORDP6LEL, PRO275, XQ2280, XQ230, XQ330, XQP100, XQP115, XQP150, XQP275, XQP30, XQP300, XQP310, XQP550, and XQP60 Generator Set, C4.4 Engine (Piston).

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.22
Diameter (mm): 5.5
Material: Copper,Alloy Copper
Temperature (°C): -40°C to 85°C
Temperature (°F): -40°F to 185°F
Overall Height (in): 1.09
Overall Height (mm): 27.8
Weight (kg): 0.001
Weight (lb): 0.002
Units of MeasureUSMetric
Diameter (in): 0.22
Diameter (mm): 5.5
Material: Copper,Alloy Copper
View More
Compatible Models
Compatible Models
Gen Set Engine
C15 GEN SEC13GENSET
Generator
SR500SR4SR4BXQ330
Generator Set
C4.4DE110EC18 GEN SEC6.6DG50DE220GCXQP310C15 I6C9C7.1 GENXQP60DG125DG400DE55GCC2.2DE18E33412CC4.4C7.1 GEN SDE350SGCC15 GEN SEC2.2XQP150DG40DG80C13GENSETC2.2 GEN SDG45C1.1DE9.5C9 GEN SETDE400GC34123456DG450C7.1DE200EC4.4DE55E2C3.3 GEN SDG30DE200GCDE400SGCDE50GCXQ35DG5003406CDE33GCC1.1DE165GCDG100C7.1C7.1DE150EC4.4DE88E0C6.6DE150EC4.4DE65E3C4.4DE88E3C1.5C3.3C3.3DE33E3XQP300C3.3DE50E0C3.3DE50E2XQ230C18 I6C3.3DE33E0C7.1DE150E0DE65GCDE88GCC18XQP30C15DE110GCC4.4 GEN SC13DE150GCXQ60XQP100C4.4DE110E2DG150G3412DG350
Power Module
XQ2280
Industrial Engine
DG60
Engine - Generator Set
C7.1DE200EC3.3DE50E0C1.5DE13.5
View More
Gen Set Engine
C15 GEN SEC13GENSET
Warranty Information
Return Policy
Parts diagram for 240-1405
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert