Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers346-7441: Wiper Motor Assembly
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
346-7441: Wiper Motor Assembly
346-7441: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V)

Brand: Cat

Product Images
346-7441: Wiper Motor Assembly
346-7441: Wiper Motor Assembly
346-7441: Wiper Motor Assembly
346-7441: Wiper Motor Assembly
346-7441: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Steel wiper motor
• 4 pin wiring connection
• Standard metric mounting hardware

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Steel wiper motor
• 4 pin wiring connection
• Standard metric mounting hardware

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 95.5
Height (mm): 120.3
Length (in): 8.1
Material: Carbon Steel
Voltage (volts): 24
Weight (kg): 1.1
Weight (lb): 2.4
Height (in): 4.7
Width (in): 3.8
Length (mm): 206.9
Units of MeasureUSMetric
Width (mm): 95.5
Height (mm): 120.3
Length (in): 8.1
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
330F OEM352F OEM
Excavator
336E LN352F340F336E LH345D L349F L329D LN336F LNXE329F L329D L340F L LRE336E324E336F336F LN XE352F-VG336F LN329E LN324E L326F L336F L323F336D L336F XE374F L390F330F336F L XE374F349E L336E LNH329E L326F345D L VG324D LN336D LN390F L340F L UHD349E L VG324E LN330F L329E352F XE VG330F LN324D L336E L326F LN349E336E H349F345D
Material Handler
MH3295
Mobile Hyd Power Unit
330D349E L HVG329D L336FMHPU349E329E330FMHPU336F336EC7.1352FMHPU336E HVG330F390F
View More
Hex Based Spl Solution
330F OEM352F OEM
Warranty Information
Return Policy
Parts diagram for 346-7441
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 346-7441
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 346-7441

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Steel wiper motor
• 4 pin wiring connection
• Standard metric mounting hardware

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 346-7441

Units of Measure

USMetric
Width (mm): 95.5
Height (mm): 120.3
Length (in): 8.1
Material: Carbon Steel
Voltage (volts): 24
Weight (kg): 1.1
Weight (lb): 2.4
Height (in): 4.7
Width (in): 3.8
Length (mm): 206.9
View More
Compatible Models for part number 346-7441

HEX BASED SPL SOLUTION

330F OEM 352F OEM

EXCAVATOR

336E LN 352F 340F 336E LH 345D L 349F L 329D LN 336F LNXE 329F L 329D L 340F L LRE 336E 324E 336F 336F LN XE 352F-VG 336F LN 329E LN 324E L 326F L 336F L 323F 336D L 336F XE 374F L 390F 330F 336F L XE 374F 349E L 336E LNH 329E L 326F 345D L VG 324D LN 336D LN 390F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 330F LN 324D L 336E L 326F LN 349E 336E H 349F 345D

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

330D 349E L HVG 329D L 336FMHPU 349E 329E 330FMHPU 336F 336E C7.1 352FMHPU 336E HVG 330F 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert