Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes346-7921: Spacer
Home
Hoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes
346-7921: Spacer
346-7921: Spacer

Cat® Spacer (Pipe), Dimensions: 28 X 32 X 74 mm, Zinc Plated Steel

Brand: Cat

Product Images
346-7921: Spacer
346-7921: Spacer
346-7921: Spacer
346-7921: Spacer
346-7921: Spacer

Cat® Spacer (Pipe), Dimensions: 28 X 32 X 74 mm, Zinc Plated Steel

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Spacers like 346-7921 are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Cat Spacers are designed for productivity, dependability, and longevity.

Attributes:
• Steel Spacer
• Zinc plated
• Type: Centre hole slot
• Centre hole form: Non-threaded
• Inside Diameter: 28 mm (1.10 in)
• Outside Diameter: 32 mm (1.26 in)
• Length: 74 mm (2.91 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Spacers like 346-7921 are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Cat Spacers are designed for productivity, dependability, and longevity.

Attributes:
• Steel Spacer
• Zinc plated
• Type: Centre hole slot
• Centre hole form: Non-threaded
• Inside Diameter: 28 mm (1.10 in)
• Outside Diameter: 32 mm (1.26 in)
• Length: 74 mm (2.91 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Center Hole Slot
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
Center Hole Form: Non-Threaded
Inside Diameter (mm): 28
Outside Diameter (mm): 32
Length (mm): 74
Inside Diameter (in): 1.1
Outside Diameter (in): 1.26
Length (in): 2.91
Units of MeasureUSMetric
Type: Center Hole Slot
Material: Steel,Carbon Steel,Alloy Zinc
Coating: Zinc Plated
View More
Compatible Models
Compatible Models
Hex Based Spl Solution
330F OEM352F OEM
Track Loader
973K973
Excavator
336E LN352F340F336E LH345D L349F L329D LN336F LNXE329F L329D L340F L LRE336E324E336F336F LN XE352F-VG336F LN329E LN324E L326F L336F L323F336D L336F XE374F L390F330F336F L XE374F349E L336E LNH329E L326F345D L VG324D LN336D LN390F L340F L UHD349E L VG324E LN330F L329E352F XE VG330F LN324D L336E L326F LN349E336E H349F345D
Material Handler
MH3295
Mobile Hyd Power Unit
330D349E L HVG329D L336FMHPU349E329E330FMHPU336F336EC7.1352FMHPU336E HVG330F390F
View More
Hex Based Spl Solution
330F OEM352F OEM
Warranty Information
Return Policy
Parts diagram for 346-7921
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert