Cat® Mounting Plate for the Pantograph Wiper Linkage, Dimensions: 190 X 50 X 8 mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 346-7890
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 346-7890
Description: Plates such as 346-7890 are used to connect the pantograph wiper arm to the drive linkage and anchor the wiper linkage to the cab.
Attributes: • Zinc plated steel • Length: 190 mm (7.5 in) • Width: 50 mm (2.0 in) • Thickness: 8 mm (0.3 in) • Hole Size at Linkage Interface: 28 mm (1.10 in), 2 places • Mounting Hole Size: 13.5 mm (0.53 in), 2 places • For use with M10 or 3/8 inch hardware
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 346-7890
Units of Measure
USMetric
Material: Alloy Zinc,Carbon Steel,Steel
Coating: Zinc Plated
Length (mm): 190
Width (mm): 50
Thickness (mm): 8
Hole Size (mm): 13.5 (2X), 28 (2X)
Length (in): 7.5
Width (in): 2
Thickness (in): 0.3
Hole Size (in): 0.53 (2X), 1.1 (2X)
View More
Compatible Models for part number 346-7890
HEX BASED SPL SOLUTION
330F OEM 352F OEM
EXCAVATOR
336E LN 352F 340F 336E LH 349F L 345D L 336F LNXE 329D LN 329F L 329D L 340F L LRE 336E 324E 336F 336F LN XE 352F-VG 336F LN 329E LN 326F L 324E L 336F L 323F 336D L 336F XE 374F L 390F 330F 336F L XE 374F 349E L 336E LNH 329E L 326F 345D L VG 324D LN 336D LN 390F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 330F LN 324D L 336E L 326F LN 349E 336E H 349F 345D
MATERIAL HANDLER
MH3295
MOBILE HYD POWER UNIT
330D 349E L HVG 329D L 336FMHPU 349E 329E 330FMHPU 336F 336E C7.1 352FMHPU 336E HVG 330F 390F
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 346-7890
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 346-7890
Description: Plates such as 346-7890 are used to connect the pantograph wiper arm to the drive linkage and anchor the wiper linkage to the cab.
Attributes: • Zinc plated steel • Length: 190 mm (7.5 in) • Width: 50 mm (2.0 in) • Thickness: 8 mm (0.3 in) • Hole Size at Linkage Interface: 28 mm (1.10 in), 2 places • Mounting Hole Size: 13.5 mm (0.53 in), 2 places • For use with M10 or 3/8 inch hardware
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 346-7890
Units of Measure
USMetric
Material: Alloy Zinc,Carbon Steel,Steel
Coating: Zinc Plated
Length (mm): 190
Width (mm): 50
Thickness (mm): 8
Hole Size (mm): 13.5 (2X), 28 (2X)
Length (in): 7.5
Width (in): 2
Thickness (in): 0.3
Hole Size (in): 0.53 (2X), 1.1 (2X)
View More
Compatible Models for part number 346-7890
HEX BASED SPL SOLUTION
330F OEM 352F OEM
EXCAVATOR
336E LN 352F 340F 336E LH 349F L 345D L 336F LNXE 329D LN 329F L 329D L 340F L LRE 336E 324E 336F 336F LN XE 352F-VG 336F LN 329E LN 326F L 324E L 336F L 323F 336D L 336F XE 374F L 390F 330F 336F L XE 374F 349E L 336E LNH 329E L 326F 345D L VG 324D LN 336D LN 390F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 330F LN 324D L 336E L 326F LN 349E 336E H 349F 345D
MATERIAL HANDLER
MH3295
MOBILE HYD POWER UNIT
330D 349E L HVG 329D L 336FMHPU 349E 329E 330FMHPU 336F 336E C7.1 352FMHPU 336E HVG 330F 390F
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.