Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits347-9722: KIT-BEVEL AND GEAR
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits347-9722: KIT-BEVEL AND GEAR
347-9722: KIT-BEVEL AND GEAR

Mining Truck Final Drive Bearing Kit

Brand: Cat

fallback-image
347-9722: KIT-BEVEL AND GEAR

Mining Truck Final Drive Bearing Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

124-3520: 437.06mm Purple Color Ring Seal
124-3520: 437.06mm Purple Color Ring SealQuantity: 1
129-3719: 287.41mm Inner Diameter Seal O Ring
129-3719: 287.41mm Inner Diameter Seal O RingQuantity: 1
120-0295: 406.40mm Tapered Roller Bearing Cup
120-0295: 406.40mm Tapered Roller Bearing CupQuantity: 1
3D-3295: 786.76mm Inside Diameter Seal-O-Ring
3D-3295: 786.76mm Inside Diameter Seal-O-RingQuantity: 1
314-4128: 427.20mm Assembled Outside Diameter Duo Cone Seal
314-4128: 427.20mm Assembled Outside Diameter Duo Cone SealQuantity: 1
5P-4342: 393.07mm Inner Diameter O-Ring Seal
5P-4342: 393.07mm Inner Diameter O-Ring SealQuantity: 1
5P-1949: 384.17mm Single Tapered Bearing Cup
5P-1949: 384.17mm Single Tapered Bearing CupQuantity: 1
9X-7550: 570mm Inside Diameter Seal-O-Ring
9X-7550: 570mm Inside Diameter Seal-O-RingQuantity: 1
8X-7931: 5.574mm Thick Spacer
8X-7931: 5.574mm Thick SpacerQuantity: 9
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 3
6F-6672: 17.12mm Inner Diameter Seal O Ring
6F-6672: 17.12mm Inner Diameter Seal O RingQuantity: 2
123-7268: 511.53mm Purple Color Ring Seal
123-7268: 511.53mm Purple Color Ring SealQuantity: 1
123-7271: 650.00mm Purple Color Ring Seal
123-7271: 650.00mm Purple Color Ring SealQuantity: 2
5F-1678: 3.53 x 24.99mm 75A NBR O-Ring
5F-1678: 3.53 x 24.99mm 75A NBR O-RingQuantity: 1
5P-4076: 749mm Inner Diameter O-Ring Seal
5P-4076: 749mm Inner Diameter O-Ring SealQuantity: 1
337-1943: 11.13mm Inner Diameter Rectangular Seal
337-1943: 11.13mm Inner Diameter Rectangular SealQuantity: 2
8E-7945: Bearing Assembly
8E-7945: Bearing AssemblyQuantity: 6
5P-1948: 234.95mm Tapered Roller Cone Bearing
5P-1948: 234.95mm Tapered Roller Cone BearingQuantity: 1
229-7377: 130mm Outer Diameter Needle Bearing
229-7377: 130mm Outer Diameter Needle BearingQuantity: 1
212-5024: 288.93mm Inner Diameter Tapered Cone Bearing
212-5024: 288.93mm Inner Diameter Tapered Cone BearingQuantity: 1
266-4594: 709.75mm Inner Diameter Ring Seal
266-4594: 709.75mm Inner Diameter Ring SealQuantity: 1
365-4920: 573.13mm Assembled Outside Diameter Duo Cone Seal
365-4920: 573.13mm Assembled Outside Diameter Duo Cone SealQuantity: 1
7Y-0640: 576.48mm Inside Diameter Seal-O-Ring
7Y-0640: 576.48mm Inside Diameter Seal-O-RingQuantity: 1
9D-7987: 463.25mm Internal Diameter Ring Seal
9D-7987: 463.25mm Internal Diameter Ring SealQuantity: 1
9D-7986: 539.45mm Internal Diameter Ring Seal
9D-7986: 539.45mm Internal Diameter Ring SealQuantity: 1
9D-7988: 685.50mm Internal Diameter Ring Seal
9D-7988: 685.50mm Internal Diameter Ring SealQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
3H-3385: 13.87mm Inside Diameter Seal-O-Ring
3H-3385: 13.87mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 28 of 28
DescriptionSpecificationsCompatible Models
Description for part number 347-9722

Description:
A Final Drive Bearing Kit contains all bearings, seals, and gaskets that need to be replaced during each rebuild.

Attributes:
Caterpillar Final Drive Bearing Kits are guaranteed to have all the parts for the application at a discounted price.

Recommended Application:
All Applications

View More
Specifications for part number 347-9722

We are still working on adding a specification for this part.

Compatible Models for part number 347-9722

TRUCK

777F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced