Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits349-1530: Flywheel Housing Gasket Kit - Rear Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
349-1530: Flywheel Housing Gasket Kit - Rear Structure
349-1530: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Product Images
349-1530: Flywheel Housing Gasket Kit - Rear Structure
349-1530: Flywheel Housing Gasket Kit - Rear Structure
349-1530: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5H-0244: Flywheel Housing Cover Gasket
5H-0244: Flywheel Housing Cover GasketQuantity: 1
4H-7869: 0.8mm Thick Engine Rear Cover Gasket
4H-7869: 0.8mm Thick Engine Rear Cover GasketQuantity: 2
250-0466: 2.62 x 32.99mm 75A FKM O-Ring
250-0466: 2.62 x 32.99mm 75A FKM O-RingQuantity: 1
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 3
606-9111: 154.42mm Inner Diameter Rear Crankshaft Seal
606-9111: 154.42mm Inner Diameter Rear Crankshaft SealQuantity: 1
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 1
6L-3397: 0.03"Thick Flange Gasket
6L-3397: 0.03"Thick Flange GasketQuantity: 1
230-3728: 32.99mm Inner Diameter Fuel System Seal
230-3728: 32.99mm Inner Diameter Fuel System SealQuantity: 1
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 1
155-5619: Rear Cover Gasket
155-5619: Rear Cover GasketQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 349-1530
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 349-1530

GENERATOR SET

3406C

WHEEL TRACTOR

633E II 627G 621B 627H 637G 627E 637D 623B 627F 637E 621E 623G 631D 621F 623H 631E 623E 633D 623F 621G 621H 631G

TRUCK ENGINE

3406E

ROTARY/TRACK DRILLS

MD5090

MARINE ENGINE

3406E

INDUSTRIAL ENGINE

C15 3406C

WHEEL SCRAPER

631G 651E 623G 621G 627G 657 637G 657E 657B

TRUCK

770

SOIL COMPACTOR

825G II 825H

WHEEL DOZER

824G II 824H 834H

LANDFILL COMPACTOR

836H 826H 826G II

WHEEL LOADER

980G II 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert