Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges350-7549: Crankshaft Turning Tool
Home
Workshop SuppliesToolsLevels, Measuring Tools, & Gauges
350-7549: Crankshaft Turning Tool
350-7549: Crankshaft Turning Tool

Cat® Crankshaft Turning Tool facilitates rotation of the crankshaft during maintenance and assembly in equipment

Brand: Cat

Product Images
350-7549: Crankshaft Turning Tool
350-7549: Crankshaft Turning Tool
350-7549: Crankshaft Turning Tool
350-7549: Crankshaft Turning Tool
350-7549: Crankshaft Turning Tool

Cat® Crankshaft Turning Tool facilitates rotation of the crankshaft during maintenance and assembly in equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Crankshaft Turning Tool is a tool used in equipment for accurately rotating the crankshaft during maintenance and assembly tasks. Its function is to enable mechanics to manually turn the crankshaft, allowing for the correct positioning of engine parts such as pistons, valves, and timing gears. By facilitating controlled and incremental rotation, it assists in setting the correct timing and alignment, required for optimizing engine performance and minimizing the risk of mechanical interference during operation.

Attributes:
• Facilitates correct turning and positioning of the crankshaft.
• Optimizes timing adjustments and maintenance procedures.
• Supports easy installation and secure engagement.

Applications:
The Crankshaft Turning Tool is utilized in engine maintenance areas of equipment, around the crankshaft assembly and facilitates correct rotation of the crankshaft during maintenance and assembly tasks.

The Crankshaft Turning Tool is a tool used in equipment for accurately rotating the crankshaft during maintenance and assembly tasks. Its function is to enable mechanics to manually turn the crankshaft, allowing for the correct positioning of engine parts such as pistons, valves, and timing gears. By facilitating controlled and incremental rotation, it assists in setting the correct timing and alignment, required for optimizing engine performance and minimizing the risk of mechanical interference during operation.

Attributes:
• Facilitates correct turning and positioning of the crankshaft.
• Optimizes timing adjustments and maintenance procedures.
• Supports easy installation and secure engagement.

Applications:
The Crankshaft Turning Tool is utilized in engine maintenance areas of equipment, around the crankshaft assembly and facilitates correct rotation of the crankshaft during maintenance and assembly tasks.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 86.36
Overall Length (in): 3.4
Outer Diameter (mm): 79.38
Outer Diameter (in): 3.125
Weight (kg): 1.373
Weight (lb): 3.027
Material: Coating Mixed: Nonmetallic,Alloy Steel,Carbon Steel
Units of MeasureUSMetric
Overall Length (mm): 86.36
Overall Length (in): 3.4
Outer Diameter (mm): 79.38
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert