Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesTools208-0888: Engine Turning Tool
Home
Workshop SuppliesTools
208-0888: Engine Turning Tool
208-0888: Engine Turning Tool

Cat® Engine Turning Tool for rotating the flywheel with precise positioning to align timing marks of the engine components

Brand: Cat

Product Images
208-0888: Engine Turning Tool
208-0888: Engine Turning Tool
208-0888: Engine Turning Tool
208-0888: Engine Turning Tool
208-0888: Engine Turning Tool

Cat® Engine Turning Tool for rotating the flywheel with precise positioning to align timing marks of the engine components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

An Engine Turning Tool is used to provide a secure grip on the flywheel, allowing the operator to rotate it in a controlled manner manually. It is made from strong and durable material such as steel and features splines on the external layer that mate with the threaded components in the flywheel for turning operation.

Attributes:
• Hardened with Rockwell Hardness C scale value in the range of 28 - 32, indicating its resistance against deformation
• Features threaded design that allows for better grip while engaging with the flywheel to rotate it manually

Applications:
An Engine Turning Tool allows the operator to position the grip mechanism around the flywheel components and apply force to the handle by turning it clockwise or counterclockwise, depending on the engine's design.

An Engine Turning Tool is used to provide a secure grip on the flywheel, allowing the operator to rotate it in a controlled manner manually. It is made from strong and durable material such as steel and features splines on the external layer that mate with the threaded components in the flywheel for turning operation.

Attributes:
• Hardened with Rockwell Hardness C scale value in the range of 28 - 32, indicating its resistance against deformation
• Features threaded design that allows for better grip while engaging with the flywheel to rotate it manually

Applications:
An Engine Turning Tool allows the operator to position the grip mechanism around the flywheel components and apply force to the handle by turning it clockwise or counterclockwise, depending on the engine's design.

Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Coating Mixed: Nonmetallic,Low Alloy Steel,Structural Steel,Alloy Steel
Number of Teeth: 14
Length (mm): 111
Length (in): 4.37
Weight (kg): 0.894
Weight (lb): 1.97
Units of MeasureUSMetric
Material: Steel,Coating Mixed: Nonmetallic,Low Alloy Steel,Structural Steel,Alloy Steel
Number of Teeth: 14
Length (mm): 111
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 208-0888

An Engine Turning Tool is used to provide a secure grip on the flywheel, allowing the operator to rotate it in a controlled manner manually. It is made from strong and durable material such as steel and features splines on the external layer that mate with the threaded components in the flywheel for turning operation.

Attributes:
• Hardened with Rockwell Hardness C scale value in the range of 28 - 32, indicating its resistance against deformation
• Features threaded design that allows for better grip while engaging with the flywheel to rotate it manually

Applications:
An Engine Turning Tool allows the operator to position the grip mechanism around the flywheel components and apply force to the handle by turning it clockwise or counterclockwise, depending on the engine's design.

View More
Specifications for part number 208-0888

Units of Measure

USMetric
Material: Steel,Coating Mixed: Nonmetallic,Low Alloy Steel,Structural Steel,Alloy Steel
Number of Teeth: 14
Length (mm): 111
Length (in): 4.37
Weight (kg): 0.894
Weight (lb): 1.97
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert