Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products208-9388: 1/2'' Timing Pin Straight Adapter
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
208-9388: 1/2'' Timing Pin Straight Adapter
208-9388: 1/2'' Timing Pin Straight Adapter

Cat® 1/2'' Timing Pin Straight Adapter helps to keep the timing pin in a fixed position, ensuring that it remains aligned in the desired position

Brand: Cat

Product Images
208-9388: 1/2'' Timing Pin Straight Adapter
208-9388: 1/2'' Timing Pin Straight Adapter
208-9388: 1/2'' Timing Pin Straight Adapter
208-9388: 1/2'' Timing Pin Straight Adapter
208-9388: 1/2'' Timing Pin Straight Adapter

Cat® 1/2'' Timing Pin Straight Adapter helps to keep the timing pin in a fixed position, ensuring that it remains aligned in the desired position

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Timing Pin Straight Adapter provides a secure and stable connection between the timing pin and the engine or fuel unit. It facilitates the accurate positioning of timing pins, which are necessary for correctly aligning various engine components, such as the camshaft, crankshaft, and fuel injection pump, to achieve the correct timing sequence. It is made of durable material.

Attributes:
• Provided with a hexagonal shape for a better gripping surface for tightening and loosening the adapter
• Endures the shocks and vibrations for reliable operation in challenging conditions

Applications:
The Timing Pin Straight Adapter allows the timing pin to fit into the designated slot or hole on the engine or fuel unit and maintain its position throughout the timing process.

The Timing Pin Straight Adapter provides a secure and stable connection between the timing pin and the engine or fuel unit. It facilitates the accurate positioning of timing pins, which are necessary for correctly aligning various engine components, such as the camshaft, crankshaft, and fuel injection pump, to achieve the correct timing sequence. It is made of durable material.

Attributes:
• Provided with a hexagonal shape for a better gripping surface for tightening and loosening the adapter
• Endures the shocks and vibrations for reliable operation in challenging conditions

Applications:
The Timing Pin Straight Adapter allows the timing pin to fit into the designated slot or hole on the engine or fuel unit and maintain its position throughout the timing process.

Specifications
Specifications
Units of MeasureUSMetric
Thread: 1/2" - 20
Inner Diameter (mm): 8.1
Inner Diameter (in): 0.318
Length (mm): 25.5
Length (in): 1.003
Weight (kg): 0.036
Weight (lb): 0.079
Material: Coating Mixed: Nonmetallic,Carbon Steel
Units of MeasureUSMetric
Thread: 1/2" - 20
Inner Diameter (mm): 8.1
Inner Diameter (in): 0.318
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
208-9388208-9388
1R-18081R-1808
View All Parts
Frequently bought together
DescriptionSpecifications
Description for part number 208-9388

The Timing Pin Straight Adapter provides a secure and stable connection between the timing pin and the engine or fuel unit. It facilitates the accurate positioning of timing pins, which are necessary for correctly aligning various engine components, such as the camshaft, crankshaft, and fuel injection pump, to achieve the correct timing sequence. It is made of durable material.

Attributes:
• Provided with a hexagonal shape for a better gripping surface for tightening and loosening the adapter
• Endures the shocks and vibrations for reliable operation in challenging conditions

Applications:
The Timing Pin Straight Adapter allows the timing pin to fit into the designated slot or hole on the engine or fuel unit and maintain its position throughout the timing process.

View More
Specifications for part number 208-9388

Units of Measure

USMetric
Thread: 1/2" - 20
Inner Diameter (mm): 8.1
Inner Diameter (in): 0.318
Length (mm): 25.5
Length (in): 1.003
Weight (kg): 0.036
Weight (lb): 0.079
Material: Coating Mixed: Nonmetallic,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert