Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance350-7735: Fuel Cap Filter Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
350-7735: Fuel Cap Filter Kit
350-7735: Fuel Cap Filter Kit

Cat® Fuel Cap Filter Kit provides a filter cartridge to prohibit water penetration into filter media of a filter assembly mounted on a fuel cap or fuel tank. Includes: • Fuel cap filter kit • 4 micron • Material: Polyurethane plastic

Brand: Cat

Product Images
350-7735: Fuel Cap Filter Kit
350-7735: Fuel Cap Filter Kit

Cat® Fuel Cap Filter Kit provides a filter cartridge to prohibit water penetration into filter media of a filter assembly mounted on a fuel cap or fuel tank. Includes: • Fuel cap filter kit • 4 micron • Material: Polyurethane plastic

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Fuel Cap Filter Kits are used to service the fuel tank assemblies, fuel filler cap assemblies, fuel lines assemblies, and fast fill fuel adapter assemblies on Cat heavy-equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Fuel Cap Filter Kits are used to service the fuel tank assemblies, fuel filler cap assemblies, fuel lines assemblies, and fast fill fuel adapter assemblies on Cat heavy-equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Polyamide Plastic,Carbon Steel,Acetal Plastic
Material: Polyamide Plastic,Carbon Steel,Acetal Plastic
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT12IT28IT18IT38GIT38FIT62GIT28BIT62G IIIT18BIT38G II
Wheel Tractor-Scraper
657651
Wheel Harvester
550B570B580B570580
Track Skidder
527D5HTSK II
Wheel Skidder
535D535C545D545C525D525C515555D
Rotary Drill
MD6380
Mini Hyd Excavator
308E2307E307E2
Track Feller Buncher
22902491TK732TK1051TK722552 2TK721TK752TK751541 2TK741239023912590TK711511522521521B532522B541551552
Forestry Products
548568
Water Fording Tractor
D7R II
Excavator
330 L345B II349D L325B L320-A N324D324E320D3 GC375-A L315D L325-A320D2320D3336D2 L323F374F L323D322B322C385C FS324E LN321C345B345C321B345D548349F L385C L325D L330 LN317558313320GX374D L323F OEM336F L XE323E LN314E CROTHER330C FM326F320 GX325B349D350 L336E L320 GC325C349E325D336E H349F325F340F345B L330-A L329D LN314D LCR231D336F LN XEM325D MH318D2 L324E L312E L330 GC320D RR323D S323D L313F L326D2 L385B385C345D L320B320C320D320E235B235C235D314E LCR365C L323E SA345B II MH323F L336D2 L XE365C365B320C L349F LXE325D FM LL312F GC390D390F325 LN336E LNH320D FM RR350-A336D2L OEM336D LN349E L VG349 GC320E L325D FM325B LN320D GC349D2323D2 L330C L336D2318D L568 FM320B LU320D FM313D2 LGP312D2 GC340313 GC324D FM349D2 L352350355318F L320326325323329E L330336333329D329E330-A323 GX330C LN323 GC325D MH313F LGC365B II316E L OEM320D2 L324D LN329D2330C MH345C MH326F LN311D LRR316F L312E312F336D336E312D336F333 GC322B LN314D CR326D L335F336F XE349E L330D2325C L225D323D LN352F XE VG330D FM320D2 GC316F352F-VG320D LRR326F L336D L312D2 L350-A L229D322-A324D L313F313D320E RR312D2352F312D L322B L324D FM LL320E LRR323F LN336F L374F345C L318 GC325-A L323D SA323D3336D2 GC322 L330D2 L323D2314F CR336F LNXE313F GC323E L336F LN329E LN320B FM LL320E LN320B S320B N330F320B L245D330B330C330D390F L320 L365B LM325D L MH320B U336E LN336E LH316 GC325-A FM L336D2 LXE340D2 L313D2 GC320D L390D L319D LN325C FM340F L UHD330B L326 GC326D2319D L325 L320F L313D2-GC313D2330F LN330D L318E L225330D MH328D LCR329D L340F L LRE325F LCR235330D LN320C FM568 FM LL318E318F322 LN345D L VG320-A340D L311F LRR330F L329F L336D2 XE335F LCR312 GC385C L MH321D LCR375-A316E L315F LCR245329D2 L322C FMM318M320
Compact Track Loader
299C
Wheel Tractor
666B623B621B627B650B651B631D613C II621623637651657B633D639D637D
Rotary Mixer
RM800RM500B
Hex Based Spl Solution
320D320E323E330D2352F313D2330F320D2313F318D2374F OEM
Track Loader
933C939C973C973D953B953C977L955K955L983B963973939943953963D963B963C931C II935C II
Soil Compactor
CP68BCS76BCS74B815B815FCS20CS11CS12CS13CS14CS16CS17CS19CS56BCS78BCS54BCP56BCP74B825H825G825C815F IICP11CP12CP14CP16CP17CS68BCS66B
Backhoe Loader
420F2420432420E
Wheel Dozer
854G854K834G834H834B834K814B814F844H844824H824G824C814F II824G II
Landfill Compactor
836826G II816F II826C826B826G826H836H836G836K816B816F
Compact Wheel Loader
910
Wheel Loader
960F962G986H962L986K962K962M988B988G988H988F988K966D966C966FG936966H966G966L966K966M962966972988F II986950G II994990993992916980G II988K XE926930980K HLG950B/950E990H972M XE938G II993K992D992C992G992K994F994D970F994K994H966G II972G972H972K972M972L988GC950B950G950F950K950M950L930K936F962G II938G938F990 II980F II966F II962M Z950M Z966K XE972G II966M XE980C980F980H980G980L980K980M982M950F II
Forwarder
554584574574B
Industrial Tractor
HA771HA871TK381TK371
Articulated Truck
D250BD400E IID550B725C2740 GC730C725740735B745730735 OEM735725CD44B730C2D250E IID350E IID300DD300B730 EJECTOR740B745C
Wheeled Excavator
W345C MHM318CM315CM316CM313CM325C MHM315GCM322CW345B IIM325B
Industrial Engine
D353E
Wheel Scraper
621E621G621B623G623F623E627G627B627E631G657E657B637E637D615657
Quarry Truck
777E775D773E771D772G770G
Logger
322C227
Tractor
768B772776D776C
Underground Art Truck
AE40AD45BAD55AD30AD45AD40AD22AD55B
Undercarriage
OEMS
Shovel Logger
345C
Site Prep Tractor
586C2864C
Load Haul Dump
R1600GR1600HR1600R2900R2900 XER1300G IIR1700GR2900GOTHERR1700R1300G
Off Highway Truck
777G777E773GC772770777775773
Material Handler
MH3040MH3050MH3295M325D L MHM325D MH
Motor Grader
135H120M 2140K 2140M 3140M 2135H NA140H ES12M 3 AWD12H NA120H ES140H NA160M 3 AWD24M160K160H160M140M 3 AWD16H NA14M-312H ES14H NA120H2414120M120K120 GC163H140M140K140H140G143H12M 312M 2140 GC163H NA160M 2160M 3120H NA160H ES16M16016H16G15014M14016GC14H14G12H12G12M12K14M3120160H NA120K 2
Hydraulic Shovel
6030
Track-Type Tractor
D3C IID11D8 GCD5R LGPD6R IID3C IIID3GD4HD5R2D5MD5ND5HD5ED6E SRD6CD6DD6N XLD6RD6TD6MD6ND6KD6HD7ED6N LGPD7R XRD6T LGPD6GCD6R XLD4C IIID6K2 XLD6T XWD6T XLD5C IIID8GCD5R XLD7RD7GD7HD8TD8RD8ND6K XLD9TD9RD9LD9ND9HD6T XW PATD6G2 XLD6K2D7E LGPD6R III30/30D7R SERIESD6K2 LGPD6N OEMD4D5D8D7D10ND10RD10TD11ND11RD11TD6H XLD6H XRD7R LGPD6T LGPPATD5H XLD6K LGPD10T2D6R STDD8R IID6T XL PATDEUCED4C IID7R II
Knuckleboom Loader
559C559D2384D2384C539579D2484D2484C
Asphalt Paver
AP1055AP655AP300FBG-260CAP600AP655FBG1000EBG-2455CAP-1000BAP-1000EAP-1000FBG-2255CAP355FAP-800CAP655F LAP600FAP-655CAP355AP-1055BAP-1055FAP-1055EBG-225CAP300BG-245CAP1000
Pipelayer
587R561N561MPL83PL87PL72PL61583T583R583K572R II572R572G571G594H594
Mining Excavator
5230B51305110B
Log Loadr Forst Mach
558
Front Shovel
235C385C50805090B
Vibratory Compactor
CS-68BCP-533ECS-433ECS-66BCS-64BCS12CS78BCS54BCB-64CB-54CD-54CS56BCP-68BCS74BCS-56BCS-54BCS-78BCS-79BCP-433ECS-423ECP12CS-76BCP74BCS-533ECS-74BCP-54BCS68BCP-56BCP54BCP-74BCP76BCP56B
Mobile Hyd Power Unit
374D330D L329D L365C L390F MHPU390F315D L330FMHPU385C L307E374F MHPU336E MHPU329E336D L330 MHPU325C349E325D345D345C336E HVG336D2349D2312D L345C L385C350MHPU330F OEM336E L308E2316F325D L336D336E390D L330D330C330D LN323D L374F
Generator Set
3412CC273516C
Reclaimer Mixer
RM400RM-350BRM800RM500BRM-300RM-250C
Ejector Truck
730CD400E II740B730C2 EJ740730
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310PM-465
Road Reclaimer
RM800RR-250BRM400RM600RM500BRM-350BRM500
Gen Set Engine
32083406
Challenger
6575MT765MT755MT745MT735MTC735MTC745MTC755MTC765MT865MT845MTC865MTC835MTC845
Transmission
CX35
Rotary/Track Drills
MD6420C
Wheel Feller Buncher
TK370573C573DTK380HA870553C2570C2570D563C563D2470C2670C2670D
Truck
773G LRC775G775F775E777B777D777G777F775G OEM785797770G793B793C772G773E773D773G773F772770777775G LRC772G OEM770G OEM769D773G OEM785C785B
Compactor
CCS9
View More
Integrated Toolcarrier
IT12IT28IT18IT38GIT38FIT62GIT28BIT62G IIIT18BIT38G II
Warranty Information
Return Policy
Frequently bought together
350-7735350-7735
1R-18081R-1808
360-8960360-8960
View All Parts
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 350-7735

Cat® Fuel Cap Filter Kits are used to service the fuel tank assemblies, fuel filler cap assemblies, fuel lines assemblies, and fast fill fuel adapter assemblies on Cat heavy-equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 350-7735
Material: Polyamide Plastic,Carbon Steel,Acetal Plastic
View More
Compatible Models for part number 350-7735

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT38G IT38F IT62G IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

657 651

WHEEL HARVESTER

550B 570B 580B 570 580

TRACK SKIDDER

527 D5HTSK II

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 515 555D

ROTARY DRILL

MD6380

MINI HYD EXCAVATOR

308E2 307E 307E2

TRACK FELLER BUNCHER

2290 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

FORESTRY PRODUCTS

548 568

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 349D L 325B L 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 548 349F L 385C L 325D L 330 LN 317 558 313 320GX 374D L 323F OEM 336F L XE 323E LN 314E CR OTHER 330C FM 326F 320 GX 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 231D 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320B 320C 320D 320E 235B 235C 235D 314E LCR 365C L 323E SA 345B II MH 323F L 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 312F GC 390D 390F 325 LN 336E LNH 320D FM RR 350-A 336D2L OEM 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 313D2 LGP 312D2 GC 340 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 325 323 329E L 330 336 333 329D 329E 330-A 323 GX 330C LN 323 GC 325D MH 313F LGC 365B II 316E L OEM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN 311D LRR 316F L 312E 312F 336D 336E 312D 336F 333 GC 322B LN 314D CR 326D L 335F 336F XE 349E L 330D2 325C L 225D 323D LN 352F XE VG 330D FM 320D2 GC 316F 352F-VG 320D LRR 326F L 336D L 312D2 L 350-A L 229D 322-A 324D L 313F 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 320E LRR 323F LN 336F L 374F 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 314F CR 336F LNXE 313F GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 245D 330B 330C 330D 390F L 320 L 365B L M325D L MH 320B U 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 340D2 L 313D2 GC 320D L 390D L 319D LN 325C FM 340F L UHD 330B L 326 GC 326D2 319D L 325 L 320F L 313D2-GC 313D2 330F LN 330D L 318E L 225 330D MH 328D LCR 329D L 340F L LRE 325F LCR 235 330D LN 320C FM 568 FM LL 318E 318F 322 LN 345D L VG 320-A 340D L 311F LRR 330F L 329F L 336D2 XE 335F LCR 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR 245 329D2 L 322C FM M318 M320

COMPACT TRACK LOADER

299C

WHEEL TRACTOR

666B 623B 621B 627B 650B 651B 631D 613C II 621 623 637 651 657B 633D 639D 637D

ROTARY MIXER

RM800 RM500B

HEX BASED SPL SOLUTION

320D 320E 323E 330D2 352F 313D2 330F 320D2 313F 318D2 374F OEM

TRACK LOADER

933C 939C 973C 973D 953B 953C 977L 955K 955L 983B 963 973 939 943 953 963D 963B 963C 931C II 935C II

SOIL COMPACTOR

CP68B CS76B CS74B 815B 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS78B CS54B CP56B CP74B 825H 825G 825C 815F II CP11 CP12 CP14 CP16 CP17 CS68B CS66B

BACKHOE LOADER

420F2 420 432 420E

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814F 844H 844 824H 824G 824C 814F II 824G II

LANDFILL COMPACTOR

836 826G II 816F II 826C 826B 826G 826H 836H 836G 836K 816B 816F

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 962G 986H 962L 986K 962K 962M 988B 988G 988H 988F 988K 966D 966C 966F G936 966H 966G 966L 966K 966M 962 966 972 988F II 986 950G II 994 990 993 992 916 980G II 988K XE 926 930 980K HLG 950B/950E 990H 972M XE 938G II 993K 992D 992C 992G 992K 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950B 950G 950F 950K 950M 950L 930K 936F 962G II 938G 938F 990 II 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 584 574 574B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D250B D400E II D550B 725C2 740 GC 730C 725 740 735B 745 730 735 OEM 735 725C D44B 730C2 D250E II D350E II D300D D300B 730 EJECTOR 740B 745C

WHEELED EXCAVATOR

W345C MH M318C M315C M316C M313C M325C MH M315GC M322C W345B II M325B

INDUSTRIAL ENGINE

D353E

WHEEL SCRAPER

621E 621G 621B 623G 623F 623E 627G 627B 627E 631G 657E 657B 637E 637D 615 657

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

LOGGER

322C 227

TRACTOR

768B 772 776D 776C

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AD30 AD45 AD40 AD22 AD55B

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600G R1600H R1600 R2900 R2900 XE R1300G II R1700G R2900G OTHER R1700 R1300G

OFF HIGHWAY TRUCK

777G 777E 773GC 772 770 777 775 773

MATERIAL HANDLER

MH3040 MH3050 MH3295 M325D L MH M325D MH

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24M 160K 160H 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 24 14 120M 120K 120 GC 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 160H ES 16M 160 16H 16G 150 14M 140 16GC 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 120K 2

HYDRAULIC SHOVEL

6030

TRACK-TYPE TRACTOR

D3C II D11 D8 GC D5R LGP D6R II D3C III D3G D4H D5R2 D5M D5N D5H D5E D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6K D6H D7E D6N LGP D7R XR D6T LGP D6GC D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D7H D8T D8R D8N D6K XL D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D6K2 D7E LGP D6R III 30/30 D7R SERIES D6K2 LGP D6N OEM D4 D5 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D6K LGP D10T2 D6R STD D8R II D6T XL PAT DEUCE D4C II D7R II

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 539 579D 2484D 2484C

ASPHALT PAVER

AP1055 AP655 AP300F BG-260C AP600 AP655F BG1000E BG-2455C AP-1000B AP-1000E AP-1000F BG-2255C AP355F AP-800C AP655F L AP600F AP-655C AP355 AP-1055B AP-1055F AP-1055E BG-225C AP300 BG-245C AP1000

PIPELAYER

587R 561N 561M PL83 PL87 PL72 PL61 583T 583R 583K 572R II 572R 572G 571G 594H 594

MINING EXCAVATOR

5230B 5130 5110B

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C 385C 5080 5090B

VIBRATORY COMPACTOR

CS-68B CP-533E CS-433E CS-66B CS-64B CS12 CS78B CS54B CB-64 CB-54 CD-54 CS56B CP-68B CS74B CS-56B CS-54B CS-78B CS-79B CP-433E CS-423E CP12 CS-76B CP74B CS-533E CS-74B CP-54B CS68B CP-56B CP54B CP-74B CP76B CP56B

MOBILE HYD POWER UNIT

374D 330D L 329D L 365C L 390F MHPU 390F 315D L 330FMHPU 385C L 307E 374F MHPU 336E MHPU 329E 336D L 330 MHPU 325C 349E 325D 345D 345C 336E HVG 336D2 349D2 312D L 345C L 385C 350MHPU 330F OEM 336E L 308E2 316F 325D L 336D 336E 390D L 330D 330C 330D LN 323D L 374F

GENERATOR SET

3412C C27 3516C

RECLAIMER MIXER

RM400 RM-350B RM800 RM500B RM-300 RM-250C

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-465

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM500B RM-350B RM500

GEN SET ENGINE

3208 3406

CHALLENGER

65 75 MT765 MT755 MT745 MT735 MTC735 MTC745 MTC755 MTC765 MT865 MT845 MTC865 MTC835 MTC845

TRANSMISSION

CX35

ROTARY/TRACK DRILLS

MD6420C

WHEEL FELLER BUNCHER

TK370 573C 573D TK380 HA870 553C 2570C 2570D 563C 563D 2470C 2670C 2670D

TRUCK

773G LRC 775G 775F 775E 777B 777D 777G 777F 775G OEM 785 797 770G 793B 793C 772G 773E 773D 773G 773F 772 770 777 775G LRC 772G OEM 770G OEM 769D 773G OEM 785C 785B

COMPACTOR

CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert