Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes356-5730: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
356-5730: Track Shoe
356-5730: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, ES, Round Hole

Brand: Cat

Product Images
356-5730: Track Shoe
356-5730: Track Shoe
356-5730: Track Shoe
356-5730: Track Shoe
356-5730: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, ES, Round Hole

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 356-5730
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 356-5730

Units of Measure

USMetric
Shoe Width (mm): 915
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Material: Boron Steel
Track Pitch (in): 12.5
UC System: GD,HDXL,HD
Plate Thickness (mm): 24.5
ARM: No
Joint Type: Joint 2
Shoe Bolt Hole Spacing B (mm): 225.52
Shoe Bolt Hole Spacing C (mm): 291.52
Shoe Width (in): 36.024
Shoe Bolt Hole Spacing A (mm): 94
Plate Thickness (in): 0.965
Track Bolt Thread: 1.375
Hole Type: Round
Shoe Section 1E Spec: 1E1291
Number of Grousers: Single
Bolt Hole Diameter (in): 1.404
Clipped: No
Shoe Type: ES
Bolt Hole Diameter (mm): 35.65
Bolt Size (mm): 1 3/8
View More
Compatible Models for part number 356-5730

TRACK-TYPE TRACTOR

D11T D11

View More
Compare Alternate Parts
356-5730
This part:
356-5730: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

36.024

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, ES, Round Hole

599-9622
This part:
599-9622: 915mm Width Tractor Track Shoe
Plate Thickness (in)

1.043

Shoe Width (in)

36.024

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, SES, Clipped

602-6493
This part:
602-6493: Track Shoe
Plate Thickness (in)

1.043

Shoe Width (in)

36.024

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, SES, ARM

356-5718
This part:
356-5718: 915mm Single Grouser Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

36.024

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, ES, Clipped

Related parts
599-9609
599-9609: 710mm Width Single Grouser Tractor Track Shoe
Check Price
599-9617
599-9617: 810mm Length Track Shoe
Check Price
384-3014
384-3014: 810mm Single Grouser Track Shoe
Check Price
599-9611
599-9611: 710mm With Single Grouser Tractor Track Shoe
Check Price
599-9615
599-9615: Track Shoe
Check Price
599-9619
599-9619: Track Shoe
Check Price
599-9606
599-9606: 710mm Width Grouser Track Shoe
Check Price
599-9612
599-9612: 810mm Width single Grouser Tractor Track Shoe
Check Price
356-5720
356-5720: Track Shoe
Check Price
375-5889
375-5889: Track Shoe
Check Price
356-5714
356-5714: 710mm Long 2 Joint Track Shoe
Check Price
356-5716
356-5716: Track Shoe
Check Price
356-5722
356-5722: 810mm Single Grouser Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert