Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes599-9622: 915mm Width Tractor Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
599-9622: 915mm Width Tractor Track Shoe
599-9622: 915mm Width Tractor Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, SES, Clipped

Brand: Cat

Product Images
599-9622: 915mm Width Tractor Track Shoe
599-9622: 915mm Width Tractor Track Shoe
599-9622: 915mm Width Tractor Track Shoe
599-9622: 915mm Width Tractor Track Shoe
599-9622: 915mm Width Tractor Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, SES, Clipped

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
599-9622
This part:
599-9622: 915mm Width Tractor Track Shoe
Plate Thickness (in)

1.043

Shoe Width (in)

36.024

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, SES, Clipped

602-6493
This part:
602-6493: Track Shoe
Plate Thickness (in)

1.043

Shoe Width (in)

36.024

Bolt Hole Diameter (in)

1.404

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, SES, ARM

356-5718
This part:
356-5718: 915mm Single Grouser Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

36.024

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, ES, Clipped

356-5730
This part:
356-5730: Track Shoe
Bolt Size (in)

1 3/8

Track Pitch (in)

12.5

Shoe Width (in)

36.024

Description

Cat® Track Shoe Single Grouser, 915mm Wide, Joint 2 Joint, ES, Round Hole

Related parts
599-9609
599-9609: 710mm Width Single Grouser Tractor Track Shoe
Check Price
599-9617
599-9617: 810mm Length Track Shoe
Check Price
384-3014
384-3014: 810mm Single Grouser Track Shoe
Check Price
599-9611
599-9611: 710mm With Single Grouser Tractor Track Shoe
Check Price
599-9615
599-9615: Track Shoe
Check Price
599-9619
599-9619: Track Shoe
Check Price
599-9612
599-9612: 810mm Width single Grouser Tractor Track Shoe
Check Price
356-5720
356-5720: Track Shoe
Check Price
375-5889
375-5889: Track Shoe
Check Price
356-5714
356-5714: 710mm Long 2 Joint Track Shoe
Check Price
356-5716
356-5716: Track Shoe
Check Price
356-5722
356-5722: 810mm Single Grouser Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert