To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesFoam, Insulation, & Liners421-2419: 725mm Length Fiber and Rubber Belt
Home
Hardware, Seals, & ConsumablesFoam, Insulation, & Liners421-2419: 725mm Length Fiber and Rubber Belt
421-2419: 725mm Length Fiber and Rubber Belt
Cat® Belt (Step Support)
Brand: Cat
Product Images
421-2419: 725mm Length Fiber and Rubber Belt
Cat® Belt (Step Support)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.
Attributes: • Fabric reinforced rubber • High abrasion resistance
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.
Attributes: • Fabric reinforced rubber • High abrasion resistance
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 725
Width (mm): 190
Thickness (mm): 19
Hole Size (mm): 13 (6X)
Length (in): 28.54
Width (in): 7.48
Thickness (in): 0.75
Hole Size (in): 0.51 (6X)
Material: Rubber & Fiber Rubber
Units of MeasureUSMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 725
View More
Compatible Models
Compatible Models
Rotary Drill
MD6200
View More
Rotary Drill
MD6200
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. Reinforced rubber belting is durable and weather resistant.
Attributes: • Fabric reinforced rubber • High abrasion resistance
Description: Cat steps provide means for operator to ascend and descend from machine and access machine features such as tanks and platforms. Flexible step support secures, suspends and supports operator steps on Cat machines. reinforced rubber belting is durable and weather resistant.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 421-2419
Units of Measure
USMetric
Type: Step Support
Material Description: Reinforced Rubber
Length (mm): 725
Width (mm): 190
Thickness (mm): 19
Hole Size (mm): 13 (6X)
Length (in): 28.54
Width (in): 7.48
Thickness (in): 0.75
Hole Size (in): 0.51 (6X)
Material: Rubber & Fiber Rubber
View More
Compatible Models for part number 421-2419
ROTARY DRILL
MD6200
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.